Medical Products

-
- Iso-Gard Line Isolation Monitors
Monitors both sides of the line continuously, elminating the need for switching.
-
- OR & ICU/CCU Isolated Power Panels, Single Phase, Three Phase, Duplex, Dual Voltage, Interlocking Controlled for Portable X-Ray and Laser
Coordinate effective isolated power distribution system for hospital anesthizing locations and electrically susceptible patient areas.
-
- Power-Ground and Ground Modules
Where room ground extensions and power receptacles are both required.
-
- Remote Indicator Alarms and Annunciators
Designed for use with all Square D Isolated Power Panels.
-
- Surgical Facility Panels
Combine several required operating room components in an economical, UL Listed package.
-
- Digital Clocks and Timers
Uniquely adaptable to the hospital environment.