Service Upgrade Load Center
Innovative design makes flush-mount service upgrades cleaner and easier while reducing drywall damage and overall installation time.
Service Upgrade Load Center
The Square D® Service Upgrade Load Center is designed to make challenging flush-mount service upgrade jobs faster, easier and cleaner. Feeding wire into a flush-mount load center enclosure, while not damaging drywall, is one of the hardest parts of a service upgrade job. The load center's longer cover accessory provides a clean change out. With their unique end-plate design, these load centers feature four removable end plates with four feed-through points, which allows the enclosure to be positioned in the wall in as little as five minutes.
Features:
- Available for QO® (40 circuit, 200 A, main breaker) and Homeline® (30 space, 40 circuit, 200 A, main breaker) load centers
- Each load center ships with four end plates:
- Two plates with five ½ in. knockouts and two ¾ in. knockouts
- Two plates with four ½ in. knockouts and one 1¼ in. knockouts
- A regular flush-mount cover can be used with either load center
- Simplifies feeding of wiring into a traditional flush-mounted load center
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Classified Circuit Breakers | 0106BR0502 |
| Square D Service Upgrade Load Center | 1100BR0901 |
Catalogs |
|
| QO and Homeline Circuit Breaker Load Centers and Enclosures | 1100CT0501 |
| Residential Products Catalog | 0110PL9401 |
Data Bulletins |
|
| Date Code System | 0110PD9201 |
| Distribution Equipment Fundamentals | SD183 |
| Infrared Thermographic Inspection Guidelines | 0110DB0302 |
| PK49SP ANSI 49 Spray Paint Material Safety Data Sheet | PK49SP MSDS |
| Square D Load Center Short-Circuit Current Ratings | 4100DB0301 |
drawings |
|
| AIR CONDITIONING DISCONNECTS PULL-OUT TYPE NOT FUSIBLE - 60 AMPERES W / RECEPTACLE ENCLOSURE - SIDE OPENING NEMA TYPE 3R | 3329 |
| QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR | 3137 |
Handouts |
|
| Back Up Power Solutions | 0102HO9901 |
| QO® Load Center Lock Kit | 1100HO0703 |
| Spotlight March 2006 | 8000HO0518 |
labels |
|
| Directory Card Template for Load Centers | Card 1-42 |