4 to 8 Circuit Space Load Centers
The 4-8 circuit load center accommodates both 125 A maximum branch circuit breakers and back-fed main circuit breakers, providing great flexibility for popular sub-feed applications, such as dual zone HVAC, hot tubs, pools and more. Ideal for residential and light commercial use. Available in both QO® and Homeline® styles. Features corrosion resistant tin-plated bus construction and comes with an equipment ground bar kit.
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Classified Circuit Breakers | 0106BR0502 |
| Square D Service Upgrade Load Center | 1100BR0901 |
Catalogs |
|
| QO and Homeline Circuit Breaker Load Centers and Enclosures | 1100CT0501 |
| Residential Products Catalog | 0110PL9401 |
Data Bulletins |
|
| Date Code System | 0110PD9201 |
| Distribution Equipment Fundamentals | SD183 |
| Infrared Thermographic Inspection Guidelines | 0110DB0302 |
| PK49SP ANSI 49 Spray Paint Material Safety Data Sheet | PK49SP MSDS |
| Square D Load Center Short-Circuit Current Ratings | 4100DB0301 |
drawings |
|
| AIR CONDITIONING DISCONNECTS PULL-OUT TYPE NOT FUSIBLE - 60 AMPERES W / RECEPTACLE ENCLOSURE - SIDE OPENING NEMA TYPE 3R | 3329 |
| QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR | 3137 |
Handouts |
|
| Back Up Power Solutions | 0102HO9901 |
| QO® Load Center Lock Kit | 1100HO0703 |
| Spotlight March 2006 | 8000HO0518 |
labels |
|
| Directory Card Template for Load Centers | Card 1-42 |
