QO Load Centers
Comprehensive selection: single and three phase, 30 to 400 amps, 2 to 42 circuits, indoor and outdoor versions, separate flush or surface mount covers, full complement of accessories. Breaker format: 3/4" circuit breaker width.
The QO load center and circuit breaker family is designed to satisfy individual requirements with a comprehensive selection:
- Single and three phase
- 30 to 400 amps 2 to 42 circuits
- Indoor and outdoor versions
- Separate flush or surface mount covers
- Full complement of accessories
Features
- New - Backed Out Neutral Screws save labor and installation time... more information
- Exclusive shielded copper bus features electro tin plated copper bus bars sandwiched between two rugged polymer shields to insulate and secure the interior.
- Straight-in mains wiring and uniform termination lugs help minimize service cable bends, cutting waste and saving installation time.
- Convertible mains allow fast field conversion between main breaker and main lugs to meet changing job requirements.
- Standard 22,000/10,000 ampere series short circuit current rating on main breaker load centers provides increased application capability.
- QO three-phase main circuit breaker panels can be field upgraded to provide 100,000A short circuit current ratings.
- Single, captive interior mounting screw can't be lost.Interior mounts quickly and can easily be removed during rough-in for paint or theft protection.
- Split branch neutral with up to 50% more terminations than UL requirement -- simplifies wiring and reduces clutter.
- Indoor enclosures designed to rotate 180 degrees to accommodate top or bottom service entrance feed, saving expensive service cable.
- Combination slot/square-drive neutral, ground, and cover screw accommodate both standard flat blade screwdrivers and square-head drivers. Three ground bar mounting locations (left, right, and end) make it easier to wire.
Related Products
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Classified Circuit Breakers | 0106BR0502 |
| Square D Service Upgrade Load Center | 1100BR0901 |
Catalogs |
|
| QO and Homeline Circuit Breaker Load Centers and Enclosures | 1100CT0501 |
| Residential Products Catalog | 0110PL9401 |
Data Bulletins |
|
| Date Code System | 0110PD9201 |
| Distribution Equipment Fundamentals | SD183 |
| Infrared Thermographic Inspection Guidelines | 0110DB0302 |
| PK49SP ANSI 49 Spray Paint Material Safety Data Sheet | PK49SP MSDS |
| Square D Load Center Short-Circuit Current Ratings | 4100DB0301 |
drawings |
|
| AIR CONDITIONING DISCONNECTS PULL-OUT TYPE NOT FUSIBLE - 60 AMPERES W / RECEPTACLE ENCLOSURE - SIDE OPENING NEMA TYPE 3R | 3329 |
| QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR | 3137 |
Handouts |
|
| Back Up Power Solutions | 0102HO9901 |
| QO® Load Center Lock Kit | 1100HO0703 |
| Spotlight March 2006 | 8000HO0518 |
labels |
|
| Directory Card Template for Load Centers | Card 1-42 |