Homeline Load Centers
Smart choice for value and performance-minded contractors, remodelers, builders and homeowners. Exclusive features make the Homeline load center the best value in its class. Breaker format: 1" circuit breaker width.
Feature for feature, Homeline panels outclass the competition. With new and exclusive features, Homeline is the smart choice for value and performance-minded contractors, remodelers, builders and homeowners.
Features
- New - Backed Out Neutral Screws save labor and installation time... more information
- 70 to 225 amperes 2 to 42 circuits. Optional 22,000 AIR field installed main breaker; indoor and outdoor versions.
- Flush and surface installation. Available as either main breaker or main lugs.
- Straight-in mains design helps reduce the need to bend service cable, cutting waste and saving installation time.
- Convertible mains let you meet changing job site requirements by field converting main breaker load centers to main lugs or vice versa.
- Optional high interrupting field installed main breakers increase short circuit current rating to 22,000/10,000 ampere.
- Interior is easily removed for paint or theft protection during rough-in.
- Single, captive screw can't be lost; interior mounts quickly and easily.
- Split branch neutral with up to 50% more terminations than required.
- Reduces clutter and simplifies wiring.
- Combination slot/square-drive neutral ground and cover screws let you use either standard flat blade screwdriver or square-head driver for reduced slippage and improved torque.
- Improved bus and interior assembly is among the most rugged in the industry.
- Three ground bar mounting locations (left, right, bottom) let you pick the easiest spot to wire.
- Tangential main service knockouts eliminate the need for costly service conduit offset, simplifying and speeding installation.
- Complete load center rotates for top or bottom feed to meet job site requirements and reduces service cable waste.
Related Products
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Classified Circuit Breakers | 0106BR0502 |
| Square D Service Upgrade Load Center | 1100BR0901 |
Catalogs |
|
| QO and Homeline Circuit Breaker Load Centers and Enclosures | 1100CT0501 |
| Residential Products Catalog | 0110PL9401 |
Data Bulletins |
|
| Date Code System | 0110PD9201 |
| Distribution Equipment Fundamentals | SD183 |
| Infrared Thermographic Inspection Guidelines | 0110DB0302 |
| PK49SP ANSI 49 Spray Paint Material Safety Data Sheet | PK49SP MSDS |
| Square D Load Center Short-Circuit Current Ratings | 4100DB0301 |
drawings |
|
| AIR CONDITIONING DISCONNECTS PULL-OUT TYPE NOT FUSIBLE - 60 AMPERES W / RECEPTACLE ENCLOSURE - SIDE OPENING NEMA TYPE 3R | 3329 |
| QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR | 3137 |
Handouts |
|
| Back Up Power Solutions | 0102HO9901 |
| QO® Load Center Lock Kit | 1100HO0703 |
| Spotlight March 2006 | 8000HO0518 |
labels |
|
| Directory Card Template for Load Centers | Card 1-42 |