Residential
-
- Service Upgrade Load Center
Innovative design makes flush-mount service upgrades cleaner and easier while reducing drywall damage and overall installation time.
-
- QO Load Centers
Comprehensive selection: single and three phase, 30 to 400 amps, 2 to 42 circuits, indoor and outdoor versions, separate flush or surface mount covers, full complement of accessories. Breaker format: 3/4" circuit breaker width.
-
- Homeline Load Centers
Smart choice for value and performance-minded contractors, remodelers, builders and homeowners. Exclusive features make the Homeline load center the best value in its class. Breaker format: 1" circuit breaker width.
-
- Intelligent Load Centers
Kohler Power Systems Group has partnered with Schneider Electric to develop a superior solution to managing electrical loads to enhance the performance of a back-up power system.