QOM2 Circuit Breaker Enclosures
Enclosure allows QOM2 Main Circuit Breakers to be used on all residential applications — from 100A through 225A
These circuit breaker enclosures use Square D QOM2 type circuit breakers and are ideal for 100A–225A residential applications with Square D Load Centers, Combination Service Entrance Device Meter-Mains and Circuit Breaker Enclosures. These enclosures provide the flexibility to meet more applications with a single breaker format, which also simplifies inventory stocking. And the QOM2 Circuit Breaker Enclosure also eliminates the need for Q2L Circuit Breaker Enclosures on single-phase applications.
- NEMA Type 1 and Type 3R enclosures
- Accepts 100-225A Max. QOM2 circuit breakers
- UL, NOM/ANSE Listed and CSA Certified
- 22k RMS short circuit current ratings
For a complete listing of documentation for this product, please consult the Technical Library.
Data Bulletins |
|
| Electrical Shortz: New Panelboards Installed in Existing Enclosures | 0100DB1016 |
| Repair / Replacement Parts for QO, Q2 and QOM Circuit Breaker Enclosures | 1131DB0501 |
Instruction Bulletins |
|
| BC-10H Rainproof Horizontal Circuit Breaker Cover | 40268-972-02 |
| BCV Rainproof Vertical Circuit Breaker Cover | 40268-901-03 |
| Endwall Plate Installation | 40281-929-01 |
| J250AWK, J250DF, J250DS, or J250SS Enclosed Circuit Breaker Installation | 40281-251-01 |
| Neutral Assembly Installation and Replacement | 40281-603-01 |
| Neutral Current Transformer Mounting Kit S33576MK | 40281-641-01 |
| PK15GTAFT Equipment Grounding Bar Kit | 40271-777-03 |
| PKOGTA6 Grounding Bar Kit | 40283-609-02 |
| PKOGTJ250 Service / Equipment Grounding Lug | 40281-242-02 |
| QOM2 Enclosed Circuit Breaker Installation | 40273-003-02 |
| SN800SNI Neutral Jumper Kit Installation | 40281-709-01 |
