Meter Mains
Used in residential applications where local codes require service disconnects to be located outside the dwelling.
Meter main devices are used in residential applications where local codes require service disconnects to be located outside the dwelling. They include the utility meter socket and factory installed and/or provisions for field installation of service disconnect(s) to feed downstream devices. Meter mains are surface mount and typically used with interior mounted sub-feed load centers.
Features
- Ring or ringless styles available
- Available in two styles for either QO® or Homeline® circuit breaker formats
- 100 A to 400 A Main Ampere ratings
- Units available with up to six service disconnects
- Multiple disconnect units can be converted to semi-flush with addition of flange kit
- Generator Kits available to provide switching method between main utility service and back-up power source
- Multiple disconnect units can accommodate plug-on Surgebreaker™ Secondary Surge Arrester
- All units built per ANSI C12.7, NEMA PB-1, UL standards 50, 67 and 414 and are listed in UL file number E-6294
- Devices meet Federal Specifications W-P-115C for government housing
- Devices meet the Electric Utility Service Equipment Requirements Committee (EUSERC) standards
NOTE: Check with local utility to ensure selected equipment meets local requirements.
For a complete listing of documentation for this product, please consult the Technical Library.
Digest Sections |
|
| Temporary Digest Pages - CSED | 4100PL0401 |
Handouts |
|
| Square D 400 A single meter main combination service entrance devices handout | 4120HO0801 |
Instruction Bulletins |
|
| 400 A CSED 3 Inch Hub Adapter Kit | 40273-246-02 |
| Circuit Breaker Installation for Homeline® Combination Service Entrance Devices | 40270-308-05 |
| Line Neutral Bus Bar and Lug Replacement Kit for 125 A Combination Service Entrance Device | 40273-319-02 |
| Line Neutral Lug Replacement Kit for 125 A Underground Feed Combination Service Entrance Device | 40273-320-02 |
| Line Side Bus Replacement Kit for 125 A Combination Service Entrance Device | 40273-318-02 |
| Meter Socket Replacement Kit for 125 A Combination Service Entrance Device | 40273-317-02 |
| Meter Socket Replacement Kit for 200 A Combination Service Entrance Device | 40273-359-01 |
| MMHB Horn Bypass Kit | 73296-818-02 |
| Ringless Meter Cover Kit, Catalog No. R400L | 40273-486-01 |
| Semi-Flush Mounting Flange Kit | 73295-115-01 |
| Semi-Flush Mounting Flange Kit, Cat. No. FK400 | 40273-474-01 |