All-in-Ones
Designed specifically for areas where local codes allow main breaker load centers to be mounted outdoors.
All-in-One devices provide installation labor savings and have been designed specifically for areas where local codes allow main breaker load centers to be mounted outdoors.
Features
- Ring or ringless styles available
- Available in two styles for either QO® or Homeline® interiors
- 100 A to 400 A Main Ampere ratings
- Available in 10 to 40 branch circuit space configurations semi-flush
- Generator Kits available to provide switching method between main utility service and back-up power source
- Can accommodate plug-on SURGEBREAKER™ Secondary Surge Arrester
- All units built per ANSI C12.7, NEMA PB-1, UL standards 50, 67 and 414 and are listed in UL file number E-6294
- Devices meet Federal Specifications W-P-115C for government housing
- Devices meet the Electric Utility Service Equipment Requirements Committee (EUSERC) standards
NOTE: Check with local utility to ensure selected equipment meets local requirements
For a complete listing of documentation for this product, please consult the Technical Library.
Digest Sections |
|
| Temporary Digest Pages - CSED | 4100PL0401 |
drawings |
|
| COMBINATION SERVICE ENTRANCE DEVICES RINGLESS TYPE ALL-IN-ONE HOMELINE 30-40 CIRCUIT RAINPROOF NEMA TYPE 3R ENCLOSURES SURFACE MOUNT LEVER BYPASS | PWFDS-SYRS-0001 |
Instruction Bulletins |
|
| Circuit Breaker Installation for Homeline® Combination Service Entrance Devices | 40270-308-05 |