Air Conditioning Disconnect Switches

Provide durability and corrosion resistance as well as flexible enclosure knockouts that make installation easy.

Air conditioning disconnects from Schneider Electric are Underwriters Laboratories® (UL®) Listed NEMA Type 3R rainproof. They are designed to meet all current National Electrical Code® (NEC®) requirements for a disconnecting means on residential and commercial air conditioning installations, as well as other single-phase applications.

Configuration:

  • NEMA Type 3R rainproof
  • 240 Vac two-wire with ground (no neutral)
  • Molded case switch versions for applications not requiring overcurrent protection
  • Available in metallic and non-metallic enclosures

AC Disconnect Switches include:

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Metallic and Non-Metallic Air Conditioning Disconnects 3150BR9801
Catalogs
Air Conditioning Disconnects Molded Case Switch 3150CT0401
Data Bulletins
Air Conditioning Disconnects - Repair / Replacement Parts 3150DB0401
Air Conditioning Disconnects Competitive Comparison 3150DB9901