Load Centers

.

Residential
Service Upgrade Load Center
Service Upgrade Load Center

Innovative design makes flush-mount service upgrades cleaner and easier while reducing drywall damage and overall installation time.

QO Load Centers
QO Load Centers

Comprehensive selection: single and three phase, 30 to 400 amps, 2 to 42 circuits, indoor and outdoor versions, separate flush or surface mount covers, full complement of accessories. Breaker format: 3/4" circuit breaker width.

Homeline Load Centers
Homeline Load Centers

Smart choice for value and performance-minded contractors, remodelers, builders and homeowners. Exclusive features make the Homeline load center the best value in its class. Breaker format: 1" circuit breaker width.

Intelligent Load Centers
Intelligent Load Centers

Kohler Power Systems Group has partnered with Schneider Electric to develop a superior solution to managing electrical loads to enhance the performance of a back-up power system.


Back-up Power Connection

Square D back-up power products meet most application requirements for reliable and convenient connection of standby power sources for residential and light commercial applications.

Standby Power Kit for Combination Service Entrance Devices (CSEDs)
Standby Power Kit for Combination Service Entrance Devices (CSEDs)
Manual Transfer Retaining Kits
Manual Transfer Retaining Kits
QO Generator Panels
QO Generator Panels
Combination Service Entrance Devices (CSEDs)
All-in-Ones
All-in-Ones

Designed specifically for areas where local codes allow main breaker load centers to be mounted outdoors.

Meter Mains
Meter Mains

Used in residential applications where local codes require service disconnects to be located outside the dwelling.

Enclosed Devices
QOM2 Circuit Breaker Enclosures
QOM2 Circuit Breaker Enclosures

Enclosure allows QOM2 Main Circuit Breakers to be used on all residential applications — from 100A through 225A

ServicePak Power Outlets
ServicePak Power Outlets

Provides temporary power connection at construction sites and recreational vehicle parks.

AC Disconnect Switches
Air Conditioning Disconnect Switches
Air Conditioning Disconnect Switches

Provide durability and corrosion resistance as well as flexible enclosure knockouts that make installation easy.