L100/300 Square D Limit Switches
L100/300 switches have more than 80 contact operating sequences and are available in 2-pole and 3-pole configurations including spring return, maintained, neutral position and two-step versions.
Flexible:
With an extended range of options, The L100/300 switches have more than 80 contact operating sequences and are available in
2-pole and 3-pole configurations including spring return, maintained, neutral position and two-step versions. A choice of connector options
is available including straight male 4-pin, 90-degree male 4-pin, and mini-style male receptacle. Sealed female plugs and cables are
also offered.
Foundry Version:
The L300 has an extra long shaft bearing that makes these switches extremely rugged and suitable for foundry applications. They are designed to prevent lever arm jamming due to sand build-up and they¹ll withstand falling sand up to 300°F. The L100 and L300 enclosures are NEMA rated Types 1, 2, 4, 12, 13 and IP 65, 66, 67.
Options are available for high temperature of 350°F to a low temperature of -20°F, and high shock and vibration. Extremely rugged device with contacts rated 20A resistive and continuous AC and DC, designed to make and break 20A at 120VAC. The switches carry the CE mark and are UL listed.
L100/300Severe duty
- U.S. format
- Metal body Heavy-duty mill and foundry switch with extended selection of
operating sequences. - SPDT with two or three contacts: NEMA A600
- NEMA Types: 1, 4, 13
- 0°F to +200°F (-18°C to +93°C)
- Extended temp version available
- More than 80 contact sequences in two or three circuit arrangements. Options include high or low temperature and high shock.
Applications
- Mining and Mineral
- Construction
- Oil & Gas
- Crane & Hoist
- Harsh Environment
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Severe Duty Mill and Foundry Limit Switches | 9007CT0404 |
declarations |
|
| Class 9007, Types AB, AD, AO, AP, AW, C, CB, CC, CO, CP, CR, FT, L, ML, MS, T | |
Instruction Bulletins |
|
| Square D® R.B.Denison® Lox-Switch™ L Mill and Foundry Limit Switches | 6008341 |
| Square D® R.B.Denison® Loxswitch™ L Limit Switches: Accessory Wiring Instructions | 6008341001 |
