9007 T/FT Square D Limit Switches
9007 Type T/FT switches have extended operating and reset forces and heavy-duty contacts that will break 20A @ 120V.
Rugged:
9007 Type T/FT switches feature an ambient temperature range of up to 220°F and a die-cast zinc lever arm with hardened oil-impregnated sintered iron rollers.
Flexible:
With 15 different contact operating sequences, many may be field converted to ensure responsive delivery of required sequences.
Foundry Version:
The 9007 FT has a modified housing and an extra long shaft bearing that makes these switches extremely rugged and suitable for foundry applications. They are designed to prevent lever arm jamming due to sand build-up. The 9007 T/FT enclosures are NEMA rated Types 1, 2, 4, 12, 13 and IP 65, 66, 67. Extremely rugged device with contacts rated 20A resistive and continuous AC and DC, designed to make and break 20A at 120VAC. The switches carry the CE mark and are UL listed.
9007 T/FT Severe duty
- U.S. format
- Metal body Heavy-duty mill and foundry switch for very rugged applications.
- SPDT quick make
- SPDT slow make slow break
- 20A continuous rating
- NEMA Types: 1, 2, 4, 12, 13
- -10°F to +185°F (-23°C to +85°C)
- Withstands +300°F falling sand
- Extremely rugged device designed to break 20A at 120VAC.
- Available with 15 field convertible Contact sequences.
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Severe Duty Mill and Foundry Limit Switches | 9007CT0404 |
declarations |
|
| Class 9007, Types AB, AD, AO, AP, AW, C, CB, CC, CO, CP, CR, FT, L, ML, MS, T | |
Instruction Bulletins |
|
| 2934S923G1 and 2934S924G1 Contact Parts Kits for 9007T and 9007FT Limit Switches | 75049-001-01 |
| 2934S925G1 Spring Assembly Kit for 9007T and 9007FT Limit Switches | 75049-001-04 |
| 2934S928G1 and 2934S932G1 Shaft Assembly Kits for 9007T and 9007FT Limit Switches | 75049-001-40 |
| 9007T and 9007FT Heavy-Duty, Oil-Tight Limit Switches | 65013-037-28 |
| 9007T and 9007FT Limit Switches, Maintained Contact, Series C and Earlier | 289AS |
