XCMD/N OsiSense® Limit Switches
Hundreds of complete switches can be assembled from a few stock components, reducing selection time and inventory.
Compact:
The most versatile, flexible and cross-functioning switches, the footprints match similar IEC switches available today allowing for easy retrofitting.
Flexible:
With more than 5,000 interchangeable configurations available, the modular design reduces installation time. Heads and levers are adjustable and six options of cable glands for metal or plastic bodies are offered, as well as an M12 quick connect option. Removable contact blocks provide quick accessibility and hassle free wiring.
Simple:
Heads and levers are adjustable in 15-degree increments up to 360 degrees for precise and fast target alignment and are installed or interchanged quickly by releasing a lever instead of loosening multiple screws. Damaged parts are easily replaced, saving you time and money over replacing the entire switch.
The XCMD/N limit switches have enhanced contact safety with direct opening action contacts that meet IEC 947-5-1 requirements for positive opening contacts, and a positive lever-to-shaft positioning that ensure the direct opening feature.
XCMD Heavy duty
- Euro format
- Metal body
- Pos. open. 2-3-4 contacts
- Miniature enclosed, pre-wired switches designed to meet international standards.
- SPDT: NEMA C300 standard snap-actioncontacts
- SPDT: NEMA C300slow break before make contacts meetIEC 947-5-1 for positive opening contacts
- NEMA Types:1, 2, 4, 6, 6P,12, 13
- IEC Types: IP66, IP67, IP68
- -13°F to +158°F (-25°C to +70°C)
- Meets UL/CSA and major international approvals for export.
- Ideal for harsh machine tool applications.
XCMN Light duty
- Plastic body
- Pos. open.2-3-4 contacts
- Miniature enclosed, pre-wired switches designed to meet international standards.
- SPDT: NEMA B300standard snap-actioncontacts
- SPDT: NEMA B300slow break beforemake contacts meet IEC 947-5-1 for positive opening contacts
- NEMA Types: 1, 2, 13
- IEC Types: IP65
- -13°F to +158°F (-25°C to +70°C)
- Meets UL/CSA and major International approvals for export.
For a complete listing of documentation for this product, please consult the Technical Library.
declarations |
|
| Pressure and Vacuum Switches/Pendant Control Stations/Limit Switches/Industrial Joystick Controllers | |
Instruction Bulletins |
|
| XCMD Metal Modular Limit Switch | 65173-011-01 |
| XCMN Plastic Limit Switches | 65173-005-01 |
| XCMU Limit Switch | 65173-001-01 |
| ZC Component Heads and Levers for XCKP/D/T and XCMD Modular Limit Switches | 65173-008-01 |
