9007 MS/ML Square D® Limit Switches
Meeting the need for very small, enclosed switches with environmental sealing
Flexible:
The 9007 MS/ML limit switches have a full range of styles available, including top push plunger, parallel roller plunger, cross roller
plunger, rotary lever and omni directional whisker. Factory pre-wiring with industrial grade cable (type SJTO) eliminates the need to remove the cover to wire the switch. Bottom or side entrance cable connections and bottom or side connectors are available along with a symmetrical design and top mounting holes for easy gang mounting of several switches for multiple switching.
Rugged:
The heavy-duty, completely encapsulated miniature MS limit switch includes a Viton® O-ring seal on the plunger that keeps liquids from entering the switch cavity and includes an epoxy compound seal around the electrical cable connections and switch housing. In addition,
they are CSA certified, NEMA Type 6P and IP67 rated. The 9007 MS limit switches also incorporate a sealed snap switch offering a 10A continuous current rating or gold contacts for a low level logic switching. The switches carry the CE mark and are UL listed.
Heavy duty
- U.S. format
- Metal body
- Miniature enclosed switches, potted and pre-wired with cable.
- SPDT Form C: NEMA A300
- SPDT Form Z: NEMA A300
- NEMA Types: 1, 2, 4, 6, 6P, 12, 13
- IEC Types: IP67
- -40°F to +221°F (-40°C to +105°C)
- Extended temp range version available
- Bottom or side cable entry and strain relief.
- Connector options available. Full range of
- 12 operating heads.
For a complete listing of documentation for this product, please consult the Technical Library.
declarations |
|
| Class 9007, Types AB, AD, AO, AP, AW, C, CB, CC, CO, CP, CR, FT, L, ML, MS, T | |
Instruction Bulletins |
|
| Miniature Limit Switches, Class 9007 Type ML\MS | 60083-760-01 |
