XCKM/L/ML OsiSense® Limit Switches
The heavy-duty zinc die-cast enclosure switch is perfect for applications with limited space.
Flexible:
The entire XCK switch family features a wide selection of contact configurations and a complete selection of operating heads and lever arms. Standard products are available with one conduit entry (bottom) XCKL, three conduit entries XCKM or two conduit entries plus
two 2-pole contacts in the larger XCKML that features a metal body, with more available wiring space.
Simple:
Products come fully assembled from the factory. They are easy to wire with removable contact blocks and come with standard size contact blocks with finger safe terminals in a variety of configurations. The contact configuration choices include SPDT and 2 SPDT snap action, as well as 2 SPDT slow break before make.
In addition, the XCKM/L/ML Osiswitch limit switches have enhanced contact safety with direct opening action contacts that meet IEC 947-5-1 requirements for positive opening contacts, and a positive lever-to-shaft positioning that ensure the direct opening feature.
XCKL/M Medium duty
- Metal body Compact, generaland medium-duty switch in rugged metal enclosure.
- SPDT: NEMA A300
- Meets IEC 947-5-1 for positive opening contacts
- NEMA Types: 1, 4, 12, 13
- IEC Types: IP66
- -13°F to +158°F (-25°C to +70°C)
Compact metal body with full selection of 12 heads. ZCK-D heads include arms. ZCK-G heads accept any XCK-J style arm.
For a complete listing of documentation for this product, please consult the Technical Library.
declarations |
|
| Pressure and Vacuum Switches/Pendant Control Stations/Limit Switches/Industrial Joystick Controllers | |
Instruction Bulletins |
|
| XCKML Limit Switch | 65013-037-23 |
