XCKD/P/T, Telemecanique® OsiSense® Limit Switches
The modularity of connection and contacts for OsiSense® limit switches means the required product is always in stock.
Setup is
simplified, with installation time-savings up to 40%. Osiswitch is the only contact block on the market with three and four snap action,
positive opening contacts.
Improved Productivity
OsiSense® miniature limit switches are available with pre-cabled or plug-in connector. OsiSense® compact limit switches are available in metal and plastic body.
Flexible:
5,000 interchangeable configurations available. Heads and
levers are adjustable and six options of cable glands for metal or plastic bodies are offered, as well as an M12 quick connect option.
Removable contact blocks provide quick accessibility and hassle free wiring.
Simple:
Hundreds of complete switches can be assembled from a few stock components, reducing selection time and inventory. Heads
and levers are adjustable in 15-degree increments up to 360 degrees for precise and fast target alignment and are installed or interchanged
quickly by releasing a lever instead of loosening multiple screws. Damaged parts are easily replaced.
The XCKD/P/T limit switches have enhanced contact safety with direct opening action contacts that meet IEC 947-5-1 requirements for positive opening contacts, and a positive lever-to-shaft positioning that ensure the direct opening feature.
XCKD
- IEC standard EN50047
- Metal body Compact, metal body switches for general and medium-duty applications.
- SPDT: NEMA A300
- Meets IEC 947-5-1 for positive
- -13°F to +158°F (-25°C to +70°C)
- Slim metal body with full selection of modular heads.
- Rugged construction for harsh applications.
XCKP
- IEC standard EN50047
- Plastic body Compact, plastic body switches for general and medium-duty applications.
- SPDT: NEMA A300
- Meets IEC 947-5-1 for positive opening contacts
- NEMA Types: 1, 4, 12, 13
- IEC Types: IP65
- -13°F to +158°F (-25°C to +70°C)
- Slim body has double insulated enclosure.
- Wide body has two conduit openings.
- Manual reset version for safety applications.
For a complete listing of documentation for this product, please consult the Technical Library.
Data Bulletins |
|
| Limit Switch Cross Reference And Technical Comparison Square D Type XCA To Telemecanique XCK-P Class 9007 | 9007PD9301 |
declarations |
|
| Pressure and Vacuum Switches/Pendant Control Stations/Limit Switches/Industrial Joystick Controllers | |
Instruction Bulletins |
|
| XCKP Plastic / XCKD Metal Modular Limit Switches | 65173-004-01 |
| XCPR Plastic / XCDR Metal Manual Reset Limit Switches | 65173-002-01 |
| ZC Component Heads and Levers for XCKP/D/T and XCMD Modular Limit Switches | 65173-008-01 |
