XCK-N Limit Switch
Experience the easy to use XCK-N limit switch. A compact, cost-effective solution for many light-duty repetitive applications that do not require a modular limit switch
Economical
Designed with orignal equipment manufacturers in mind, this product is sold in boxes of 20, offers a more economical price point, and is available worldwide.
Robust
Capable of up to 10 million operations, the XCK-N limit switch (standard EN50047 format) has an IP65 enclosure rating (dust tight and can handle jetting water, any direction) and a mechanical shock resistance conforming to IEC 60068-2-27. This limit switch conforms to IEC, UL, CSA and CCC and carries the CE mark.
Reliable
Featuring electrically separated contact poles and positive opening contact operation, the XCK-N limit switch line helps to assure proper machine detection.
Typical applications
- Presence / absence of moving objects
- Positioning and travel limits
- Objects passing / counting
Applications
- Material Handling
- Elevators and escalators
- Trash Trucks, Compactors
- Conveyance Lines
- Repetitive Machines
- Light Duty applications
- Assembly Lines
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| XCKN and XCNR OsiSense Optimum Limit Switches | 9007CT0801 |
Handouts |
|
| XCKN Limit Switch Handout | 9007HO0805 |
Instruction Bulletins |
|
| XCKN Plastic Limit Switches | 65173-006-01 |
| XCNR Plastic Limit Switches with Manual Reset | 65173-015-01 |
| XCNT Plastic Limit Switches | 65173-016-01 |