XCK-J Limit Switches

Modular components available with metal die-cast bodies and heads have plug-in and non plug-in body styles with 0.5" NPT (metric available) conduit entry standards.

Flexible:

 With a wide variety of heads and lever styles to choose from, the XCK-J switches offer precision sensing for many industrial applications with excellent repeatability of 0.0004" (0.01mm).

Simple:

The contact configuration choices include SPDT and 2 SPDT snap action, as well as 2 SPDT slow break before make. The XCK-J limit switches offer enhanced contact reliability with direct opening action contacts that meet IEC 947-5-1 requirements for positive opening contacts, and a positive lever-to-shaft positioning to ensure the direct opening feature.

Key Features

  • IEC standard EN 50041
  • Metal body
  • Heavy-duty, precision industrial switch designed to meet
    international standards.
  • SPDT, 2 SPDT: NEMA A300
  • Meets IEC 947-5-1 for positive opening contacts
  • NEMA Types: 1, 4, 6, 12, 13
  • IEC Types: IP66
  • -13°F to +158°F (-25°C to +70°C)

Meets UL/CSA and major Internationalapprovals for export requirements. Very accurate design with repeatability of 0.0004".