9007 C Square D Limit Switches
With five bodies, 20 heads and more than 200 lever styles the 9007 C heavy-duty limit switches offer a wide range of options.
Simple:
The modularity of the 9007 C makes maintenance a breeze with variable components, plug-in body styles and over 80
modifications and options available to meet specific application needs.
Rugged:
These heavy-duty switches can be applied with confidence that they will withstand the harshest environments. They feature the largest diameter shaft in the industry, with a Viton Quadring shaft seal to ensure positive head and shaft sealing that is dust and water tight.
Enclosure ratings are IP67 NEMA 6P, 13 and 4. Options are available to completely seal the conduit entry and wiring to the contact block.
The standard 9007 C heavy-duty limit switch is NEMA A600, 600V, 10A continuous and is UL listed, CSA certified, and CE marked.
An available option in the 9007 C52, C54 and CR53 limit switches is a slow make-slow break direct opening N/C contact. This contact
meets the requirement for positive opening per IEC 947-5-1. These switches also meet the IEC 947-5-1 requirements for positive opening
N/C contacts.
Key Features
- Heavy duty U.S. format
- Metal body Heavy-duty, precision industrial switch featuring versatility
to meet most applications. - SPDT, DPDT:NEMA A600
- SPST Reed Switch: 5.0A continuous
- NEMA Types:1, 2, 4, 6, 6P,12, 13
- 20°F to +185°F (-29°C to +85°C)
- Low temp version available to -30°F
20 operating heads, more than 200 arms, five body styles including compact, flush mounting and hazardous locations.
Applications
- Pumping
- Textile
- Manufacturing
- Process Control
- Applications
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| 9007C Limit Switches: Built for the long run! | 9007BR0402 |
| Interruptores de lÃmite 9007C | 9007BR0401 |
Catalogs |
|
| 9007C Limit Switches Global Catalog | 9007CT0401 |
| Interruptores de lÃmite 9007C | 9007CT0402 |
Data Bulletins |
|
| Cross Reference: Telemecanique/Denison to Square D Type C Limit Switches | 9007PD9202 |
| Technical Comparison: Telemecanique/Denison to Square D Type C Limit Switches | 9007PD9201 |
declarations |
|
| Class 9007, Types AB, AD, AO, AP, AW, C, CB, CC, CO, CP, CR, FT, L, ML, MS, T | |
Instruction Bulletins |
|
| Limit Switches with Pilot Lights, Class 9007 Type C | 65013-002-93 |
| Limit Switches-Class 9007 Type C | 65013-309-03 |