Wall Switch Occupancy Sensors
Both the Wall Switch Occupancy Sensor, and Wall Switch Occupancy Sensor with Manual-On employ the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 square feet.
Wall Switch Occupancy Sensors - Commercial Grade employ the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 square feet, achieving energy savings and convenience.
Each Sensor employs a special 180-degree multi-segmented lens and PIR motion detector circuit to detect when a person enters an office, conference room or classroom, and automatically turns on lighting in that room. This unit will automatically switch the lights off after a pre-set delay if no motion is detected.
The Wall Switch Occupancy Sensor fits in place of existing wall switches, connecting to existing active line and ground wiring similar to a typical wall switch. The Automatic Wall Switch Occupancy Sensor is the simplest way to achieve energy-saving lighting control with minimal installation time.
To assure long relay life, the Sensor has a low energy switch circuit to assure maximum contact life. Sensors are compatable with electronic and magnetic ballast loads.
In addition, the Wall Switch Occupancy Sensor with Manual-On complies with California Title 24 Residential Building requirements for bathrooms, garages, laundry rooms and utility rooms. For maximum energy savings, the Wall Switch Occupancy Sensor with Manual-On requires the user to switch on lighting manually by pressing the button on the front.
Features
- Available in white and ivory with matching decorator wall plate cover.
- Auto On / Auto Off OR Manual On/Auto Off
- Manual bypass
- 120/277 VAC input (no neutral required)
- No power pack required
- No minimum load
- 180 degree field of view (Up to 1000 sq. ft.)
- User adjustable time delay from 30 sec - 30 minutes
- LED motion indicator blinks to indicate motion detection
- Suitable for use on all electronic and magnetic ballasts
- Complete with decorator style wall plate
- Furnished with (3) x 6 inch external wires (pig tails)
- UL and cUL Listed
- Five-year warranty
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| Residential Wall Switch Vacancy Sensor | 1200HO0801 |
| Wall Switch Occupancy Sensor With Manual On | 1200HO0602 |
| Wall Switch Occupancy Sensor: Auto on/Auto off | 1200HO0601 |
Instruction Bulletins |
|
| Dual Circuit Wall Switch Occupancy Sensor | 63249-420-281 |
| Dual Technology Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSDWD1277U | 63249-420-302 |
| Dual Technology Wall Switch Occupancy Sensor, Commercial Grade SLSDWS1277U | 63249-420-303 |
| Manual-On Wall Switch Occupancy Sensor, SLSPWS1277M | 63249-420-257 |
| Passive Infrared Wall Switch Occupancy Sensor | 63249-420-282 |
| Ultrasonic Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSUWD1277U | 63249-420-304 |
| Ultrasonic Wall Switch Occupancy Sensor, Commercial Grade SLSUWS1277U | 63249-420-305 |
| Vacancy Sensor | 63249-420-291 |
| Wall Switch Occupancy Sensor, SLSPWS1277A | 63249-420-243 |