Ultrasonic Wall Switch Occupancy Sensor Commercial Grade
Both Single and Dual Circuit Ultrasonic Wall Switch Occupancy Sensors use ultrasonic transducers to provide automatic control of lighting by detecting motion and ambient light within the detection area.
Ultrasonic Wall Switch Occupancy Sensors are designed to provide maximum energy savings in a format that will complement any decor. Both Single and Dual Circuit Sensors provide automatic control of lighting by detecting motion and ambient light within the detection area.
- Adaptive Technology: New patent pending technology employs advanced algorithms to achieve convenient energy savings and reduced lamp and ballast maintenance.
- Light Level Sensor Mode: Each unit includes an adjustable light level sensor to hold-off interior lighting in occupied areas when adequate daylight is present.
- Walk-Through Mode: To maximize energy savings, the sensor detects when areas are briefly occupied as a result of a person walking through, and turns off lighting based on a shorter time delay.
The Ultrasonic Sensors install quickly in a standard wall box without the necessity of providing a neutral connection from the wall box. Low profile sensors are available in white, ivory, gray, light almond and black.
In addition, the Dual Circuit Ultrasonic Wall Switch Occupancy Sensor features a Lamp Saver Mode. When the lamp saver mode is enabled, the sensor automatically alternates the A and B lighting groups in a traditional 50/50 bi-level lighting application resulting in a longer lamp replacement cycle and lower maintenance costs.
Features
- Available in white, ivory, gray, light almond and black with matching cover plate (included)
- Selectable auto-on and manual-on modes
- Red LED motion indicator
- No power pack or minimum load required
- For use with electronic and magnetic ballasts
- User adjustable light level sensitivity
- 180° motion detection using ultrasonic technology
- Ultrasonic transducers to provide high resolution for detecting major and minor motion
- Automatic 15 second test mode
- Advanced adaptive technology maximizes energy savings and convenience
- Integral light level sensor
- UL®/cUL Listed
- Dual Circuit: Two separate relay circuits for independently switching two loads (typically lighting loads) ON or OFF
- Dual Circuit: Two convenient push buttons for manual control
- Dual Circuit: Advanced Lamp Saver mode extends the lamp life in 50/50 bi-level lighting applications
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| Residential Wall Switch Vacancy Sensor | 1200HO0801 |
| Wall Switch Occupancy Sensor With Manual On | 1200HO0602 |
| Wall Switch Occupancy Sensor: Auto on/Auto off | 1200HO0601 |
Instruction Bulletins |
|
| Dual Circuit Wall Switch Occupancy Sensor | 63249-420-281 |
| Dual Technology Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSDWD1277U | 63249-420-302 |
| Dual Technology Wall Switch Occupancy Sensor, Commercial Grade SLSDWS1277U | 63249-420-303 |
| Manual-On Wall Switch Occupancy Sensor, SLSPWS1277M | 63249-420-257 |
| Passive Infrared Wall Switch Occupancy Sensor | 63249-420-282 |
| Ultrasonic Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSUWD1277U | 63249-420-304 |
| Ultrasonic Wall Switch Occupancy Sensor, Commercial Grade SLSUWS1277U | 63249-420-305 |
| Vacancy Sensor | 63249-420-291 |
| Wall Switch Occupancy Sensor, SLSPWS1277A | 63249-420-243 |