PIR Wall Switch Occupancy Sensors Commercial Grade
The Single and Dual Circuit PIR Wall Switch Occupancy Sensors feature a built-in light level sensor and passive infrared (PIR) technology to achieve energy savings and comply with energy codes.
The Single and Dual Circuit PIR Wall Switch Occupancy Sensors achieve energy savings and comply with energy codes. Featuring a built-in light level sensor and passive infrared (PIR) technology, this low profile decorator styled sensor conveniently controls lighting in offices, private restrooms, utility rooms and employee break rooms. The Single circuit model is available in white, ivory, gray, light almond and black with color-matched segmented lens to meet any décor need.
Single and Dual Circuit wall switch sensors employ passive infrared technology and 180 degree segmented lens to achieve minor motion coverage up to 300 square feet (27.87 sq. meters) and feature built-in light level sensors to hold off lighting when adequate natural light is present in day lit areas.
Features
- Available in white, ivory, gray, light almond and black with matching cover plate (included)
- Color matching multi-segmented lens
- Audible alertImpact resistant lens
- Selectable auto-on and manual-on modes
- Red LED motion indicator
- 120 - 277 VAC input (50/60 Hz input)
- No neutral connection, power pack or minimum load required
- For use with electronic and magnetic ballasts
- User adjustable light level, time delay, and sensitivity
- 180° motion detection up to 300 square foot (minor motion)
- 30 second grace period in the manual-on mode
- 5 year warranty
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| Residential Wall Switch Vacancy Sensor | 1200HO0801 |
| Wall Switch Occupancy Sensor With Manual On | 1200HO0602 |
| Wall Switch Occupancy Sensor: Auto on/Auto off | 1200HO0601 |
Instruction Bulletins |
|
| Dual Circuit Wall Switch Occupancy Sensor | 63249-420-281 |
| Dual Technology Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSDWD1277U | 63249-420-302 |
| Dual Technology Wall Switch Occupancy Sensor, Commercial Grade SLSDWS1277U | 63249-420-303 |
| Manual-On Wall Switch Occupancy Sensor, SLSPWS1277M | 63249-420-257 |
| Passive Infrared Wall Switch Occupancy Sensor | 63249-420-282 |
| Ultrasonic Dual Circuit Wall Switch Occupancy Sensor, Commercial Grade SLSUWD1277U | 63249-420-304 |
| Ultrasonic Wall Switch Occupancy Sensor, Commercial Grade SLSUWS1277U | 63249-420-305 |
| Vacancy Sensor | 63249-420-291 |
| Wall Switch Occupancy Sensor, SLSPWS1277A | 63249-420-243 |