Wall Mounted Ultrasonic Occupancy Sensor
The Wall Mounted Ultrasonic Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed. This low profile sensor is wall or ceiling mounted for superior motion detection over partitions & other obstructions.
Wall Mounted Ultrasonic Occupancy Sensors accurately detect occupancy and automatically switches lighting on and off as needed. This low profile sensor is wall or ceiling mounted for superior motion detection over partitions & other common obstructions.
With 1000 square feet of coverage area, the Wall Mounted Ultrasonic Occupancy Sensor is ideal for storage rooms, hallways, bathrooms, conference rooms, classrooms and open office areas.
Wall Mounted Ultrasonic Occupancy Sensors also incorporate an integral light level sensor to prevent lighting from switching on when sufficient ambient light is present, such as is commonly found in windowed areas.
Features
1000 sq. ft. coverage area Light Level Sensing (from 0.5 to 250 foot-candles)
Adjustable Time Delay (pre-set time delays from 15 seconds to 30 minutes)
Adjustable Sensitivity (from 60 to 100%)
Isolated Relay
Red LED Motion Indicator
Manual Bypass
Front located adjustment access cover
UL/cUL Listed
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| C-Bus Occupancy Controller | 1200HO1101 |
| Power Pack and Auxiliary Relay | 1200HO0606 |
| Power Pack and Auxilliary Relay-347V | 1200HO1102 |
| Wall Mounted Dual Technology Occupancy Sensor | 1200HO0805 |
| Wall-mounted PIR Occupancy Sensor | 1200HO0803 |
| Wall-mounted Ultrasonic Occupancy Sensor | 1200HO0804 |
Instruction Bulletins |
|
| Auxilliary Relay SLSSP24 | 63249-420-248 |
| Power Pack SLSPP1277 | 63249-420-247 |
| Wall Mount Occupancy Sensor | 63249-420-283 |