Wall Mounted PIR Occupancy Sensor
The Wall Mounted Passive Infrared (PIR) Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed. This sensor is wall or ceiling mounted for superior motion detection.
Wall Mounted Passive Infrared (PIR) Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed. This sensor is wall or ceiling mounted for superior motion detection.
The PIR Occupancy Sensor has 3 interchangeable lenses for custom coverage patterns. The Wide Angle lens has a 2500 square foot coverage area when the sensor is mounted 8 feet high, the Long Range lens has a 102 linear foot coverage area @ 10 ft. high and the High Bay lens has a 54 linear foot coverage area @ 30 ft. high. With a 110 degree field of view the these sensors are ideal for warehouse, business and office settings.
Wall Mount PIR Occupancy Sensors also incoporate an integral light level sensor to prevent lighting from switching On when sufficient ambient light is present, such as is commonly found in windowed areas.
Features
2500 sq. ft. coverage area @ 8 ft. 110 degree field of view
Light Level Sensing (from 0.5 to 250 foot-candles)
Adjustable Time Delay (pre-set time delays from 15 seconds to 30 minutes)
Isolated Relay
Red and green LED motion indicators
Manual Bypass
Front located adjustment access cover
UL/cUL Listed
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| C-Bus Occupancy Controller | 1200HO1101 |
| Power Pack and Auxiliary Relay | 1200HO0606 |
| Power Pack and Auxilliary Relay-347V | 1200HO1102 |
| Wall Mounted Dual Technology Occupancy Sensor | 1200HO0805 |
| Wall-mounted PIR Occupancy Sensor | 1200HO0803 |
| Wall-mounted Ultrasonic Occupancy Sensor | 1200HO0804 |
Instruction Bulletins |
|
| Auxilliary Relay SLSSP24 | 63249-420-248 |
| Power Pack SLSPP1277 | 63249-420-247 |
| Wall Mount Occupancy Sensor | 63249-420-283 |