Wall Mounted Dual Technology Occupancy Sensor
The Wall Mounted Dual Technology Occupancy Sensor employs both passive infrared (PIR) and ultrasonic technology to accurately detect occupancy and automatically turn on lighting.
Wall Mounted Dual Technology Occupancy Sensors employ both passive infrared (PIR) and ultrasonic technology to accurately detect occupancy and automatically turn on lighting.
To reduce the occurrence of false on events, this sensor uses PIR technology to detect major motion. Once lighting has been turned on, it employs highly sensitive PIR and ultrasonic technology to detect minor motion and keep lighting on while areas remain occupied. When the room or area is no longer occupied, the sensor turns off lighting after a pre-set time delay.
Wall Mounted Dual Technology Occupancy Sensors also incoporate an integral light level sensor to prevent lighting from switching On when sufficient ambient light is present, such as is commonly found in windowed areas.
Features
2500 sq. ft. coverage area @ 8 ft.
110 degree field of view
Light Level Sensing (from 0.5 to 250 foot-candles)
Adjustable Time Delay (pre-set time delays from 15 seconds to 30 minutes)
Adjustable Sensitivity (from 60 to 100%)
Isolated Relay
Red and green LED motion indicators
Manual Bypass
Front located adjustment access cover
UL/cUL Listed
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| C-Bus Occupancy Controller | 1200HO1101 |
| Power Pack and Auxiliary Relay | 1200HO0606 |
| Power Pack and Auxilliary Relay-347V | 1200HO1102 |
| Wall Mounted Dual Technology Occupancy Sensor | 1200HO0805 |
| Wall-mounted PIR Occupancy Sensor | 1200HO0803 |
| Wall-mounted Ultrasonic Occupancy Sensor | 1200HO0804 |
Instruction Bulletins |
|
| Auxilliary Relay SLSSP24 | 63249-420-248 |
| Power Pack SLSPP1277 | 63249-420-247 |
| Wall Mount Occupancy Sensor | 63249-420-283 |