UL924 Emergency Lighting Dimmer Control
Specifically designed with dimmable lights in mind, the Emergency Lighting Dimmer Control senses a voltage drop from a regular lighting circuit, and automatically turns lights ON to full brightness after transferring the load to the emergency source.
Specifically designed with dimmable lights in mind, the Emergency Lighting Dimmer Control senses a voltage drop from a regular lighting circuit, and automatically turns lights ON to full brightness after transferring the load to the emergency source.
The test switch offers the convenience of testing your emergency lighting system with a simple press of a button. The EDC is also equipped with a green LED to confirm wiring connections and power availability.
Features
- Available in both 120V and 277V models.
- Low profile design is easily mounted in a ceiling.
- Easy, quick installation
- No programming required.
- Suitable for use with C-Bus™ and other dimming solutions, 0-10V, phase angle, and DALI.
- Constructed with plenum-rated plastics.
- UL/cUL listed.
- Model numbers SLSEDMC120 (120 V) and SLSEDMC277 (277 V)
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| UL 924 Emergency Lighting Control Devices | 1200HO1108 |
Instruction Bulletins |
|
| UL 924 Emergency Lighting Control Relay | 63249-420-361 |
| UL 924 Emergency Lighting Control Relay (Panel Mount) | 63249-420-364 |
| UL 924 Emergency Lighting Dimmer Control | 63249-420-362 |
