UL924 Emergency Lighting Control Relay
The Emergency Lighting Control Relay (ERC) is designed to be mounted in the same location as the lighting being controlled, and provides emergency lighting to your switched loads when a power drop is detected. Its small size enables it to be installed in small enclosures above ceiling tiles, making installation quick and easy for new and retrofit applications.
The Emergency Lighting Control Relay (ERC) is a low-profile device that can be mounted in the ceiling to provide emergency lighting to your switched loads when a power drop is detected. When utility power is restored, lighting is automatically transferred back to normal utility power.
Features
- Compatible with both 120 and 277V.
- Automatic diagnostic feature keeps lighting ON for an additional 2.5 seconds to confirm operability, and replaces the need for an accessible test switch.
- Low profile design is easily mounted in a ceiling.
- Easy, quick installation
- No programming required.
- Compatible with Schneider Electric occupancy sensors.
- Constructed with plenum-rated plastics.
- UL/cUL listed.
- Model SLSERC1277
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| UL 924 Emergency Lighting Control Devices | 1200HO1108 |
Instruction Bulletins |
|
| UL 924 Emergency Lighting Control Relay | 63249-420-361 |
| UL 924 Emergency Lighting Control Relay (Panel Mount) | 63249-420-364 |
| UL 924 Emergency Lighting Dimmer Control | 63249-420-362 |
