UL924 Emergency Lighting Control Relay (Panel Mount)
The Emergency Lighting Control Relay (Panel Mount) is a universally compatible device designed to provide emergency lighting to your switched loads when a power drop is detected.
The Emergency Lighting Control Relay (Panel Mount) is a universally compatible device designed to provide emergency lighting to your switched loads when a power drop is detected. When utility power is restored, lighting is automatically transferred back to normal utility power.
The test switch offers the convenience of testing your emergency lighting system with a simple press of a button. The EPMC is also equipped with a green LED to confirm wiring connections and power availability.
Features
- Available in both 120V and 277V models.
- Low profile design is easily mounted in a ceiling.
- Easy, quick installation
- No programming required.
- Suitable for use with Schneider Electric relay panels or Powerlink™ Lighting Control Systems
- Constructed with plenum-rated plastics.
- UL/cUL listed.
- Model numbers SLSEPMC120 (120 V) and SLSEPMC277 (277 V)
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| UL 924 Emergency Lighting Control Devices | 1200HO1108 |
Instruction Bulletins |
|
| UL 924 Emergency Lighting Control Relay | 63249-420-361 |
| UL 924 Emergency Lighting Control Relay (Panel Mount) | 63249-420-364 |
| UL 924 Emergency Lighting Dimmer Control | 63249-420-362 |
