Basic, Single, Output and Dual Output Occupancy Sensors
The Basic, Single and Dual Output Occupancy Sensors work with a single HID (high intensity discharge) luminaire to reduce the lamp wattage by approximately 50% and then return the lamp wattage to 100% when occupancy is detected.
Square D® High Bay HID Basic, Single and Dual Output Occupancy Sensors work with a single HID (high intensity discharge) luminaire to reduce the lamp wattage by approximately 50% and then return the lamp wattage to 100% when occupancy is detected in an aisle or room. Motion is detected using passive infrared (PIR) technology.
Features
- Compatible with HID luminaires rated between 208 and 480VAC/60Hz, without adding taps or jumpers
- User-adjustable 1 to 15 minute activity timer
- User-adjustable range dial to customize PIR sensitivity
- Available with interchangeable aisle and area lenses
- Includes a manual test switch for self diagnostics that assist with installation and debugging networks
- Lamp always starts on high to provide full rated HID lamp life, even after AC power bumps or loss of fiber optic signals
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| High Bay Occupancy Sensor Selection Guide | 1200SM1101 |
Data Bulletins |
|
| Product Warranty - Occupancy Sensors | 63249-420-320 |
Handouts |
|
| Fluorescent High Bay PIR Occupancy Sensor | 1200HO1107 |
| High Bay HID Fiber Optic Switch Packs | 1200HO0902 |
| High Bay HID Occupancy Sensors | 1200HO0901 |
Instruction Bulletins |
|
| High Bay Fluorescent Occupancy Sensor | 63249-420-349 |
| High Bay HID Electronic Ballast Occupancy Sensor | 63249-500-08 |
| High Bay HID Fiber Optic Switch Packs | 63249-500-04 |
| High Bay HID Occupancy Sensors | 63249-500-01 |
| Off-Fixture Mounting Bracket | 63249-500-09 |
| Sensor Counterweight | 63249-500-07 |