High Bay Occupancy Sensors

Basic, Single, Output and Dual Output Occupancy Sensors
Basic, Single, Output and Dual Output Occupancy Sensors

The Basic, Single and Dual Output Occupancy Sensors work with a single HID (high intensity discharge) luminaire to reduce the lamp wattage by approximately 50% and then return the lamp wattage to 100% when occupancy is detected.

Read More
Fluorescent High Bay PIR Occupancy Sensor
Fluorescent High Bay PIR Occupancy Sensor

The Fluorescent High Bay PIR Sensors (SLSFPS1347 or SLSFPS1480) by Schneider Electric are designed for use with T5 and T8 fluorescent fixtures in high or low bay, area or isle applications.

Read More