Occupancy Sensors

Ceiling Mount Occupancy Sensors
180 Degree Ceiling-Mounted Occupancy Sensor
180 Degree Ceiling-Mounted Occupancy Sensor

The 180 Degree Ceiling-Mounted Occupancy Sensors are ideal for use in business and office settings to accurately detect occupancy and automatically control lighting.

Ceiling Mounted Dual Technology Occupancy Sensor
Ceiling Mounted Dual Technology Occupancy Sensor

The Ceiling Mounted Dual Technology Occupancy Sensor employs both passive infrared (PIR) and ultrasonic technology to accurately detect occupancy and automatically turn on lighting.

Ceiling Mounted Ultrasonic Occupancy Sensor
Ceiling Mounted Ultrasonic Occupancy Sensor

The Ceiling Mounted Ultrasonic Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed.

Power Pack and Auxiliary Relay
Power Pack and Auxiliary Relay

The Power Pack supplies low voltage power to ceiling mount sensors and slave packs. The Power Pack includes a line voltage relay that is controlled by the sensor to switch lighting on when a room or area is occupied and off when unoccupied.
Similar to the power pack, the auxiliary relay does not supply power, but switches lighting and HVAC loads based on a control signal from the occupancy sensor.


Ceiling Mounted PIR Occupancy Sensor
Ceiling Mounted PIR Occupancy Sensor

The Ceiling Mounted Passive Infrared (PIR) Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed.

High Bay Occupancy Sensors
Fluorescent High Bay PIR Occupancy Sensor
Fluorescent High Bay PIR Occupancy Sensor

The Fluorescent High Bay PIR Sensors (SLSFPS1347 or SLSFPS1480) by Schneider Electric are designed for use with T5 and T8 fluorescent fixtures in high or low bay, area or isle applications.

Basic, Single, Output and Dual Output Occupancy Sensors
Basic, Single, Output and Dual Output Occupancy Sensors

The Basic, Single and Dual Output Occupancy Sensors work with a single HID (high intensity discharge) luminaire to reduce the lamp wattage by approximately 50% and then return the lamp wattage to 100% when occupancy is detected.

Wall Mounted Occupancy Sensors
Wall Mounted PIR Occupancy Sensor
Wall Mounted PIR Occupancy Sensor

The Wall Mounted Passive Infrared (PIR) Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed. This sensor is wall or ceiling mounted for superior motion detection.

Wall Mounted Dual Technology Occupancy Sensor
Wall Mounted Dual Technology Occupancy Sensor

The Wall Mounted Dual Technology Occupancy Sensor employs both passive infrared (PIR) and ultrasonic technology to accurately detect occupancy and automatically turn on lighting.

Wall Mounted Ultrasonic Occupancy Sensor
Wall Mounted Ultrasonic Occupancy Sensor

The Wall Mounted Ultrasonic Occupancy Sensor accurately detects occupancy and automatically switches lighting on and off as needed. This low profile sensor is wall or ceiling mounted for superior motion detection over partitions & other obstructions.

Wall Switch Occupancy Sensors
Wall Switch Occupancy Sensors
Wall Switch Occupancy Sensors

Both the Wall Switch Occupancy Sensor, and Wall Switch Occupancy Sensor with Manual-On employ the latest passive infrared (PIR) technology to automatically control lighting for areas up to 1000 square feet.

PIR Wall Switch Occupancy Sensors Commercial Grade
PIR Wall Switch Occupancy Sensors Commercial Grade

The Single and Dual Circuit PIR Wall Switch Occupancy Sensors feature a built-in light level sensor and passive infrared (PIR) technology to achieve energy savings and comply with energy codes.

Ultrasonic Wall Switch Occupancy Sensor Commercial Grade
Ultrasonic Wall Switch Occupancy Sensor Commercial Grade

Both Single and Dual Circuit Ultrasonic Wall Switch Occupancy Sensors use ultrasonic transducers to provide automatic control of lighting by detecting motion and ambient light within the detection area.

Dual Technology Wall Switch Occupancy Sensor Commercial Grade
Dual Technology Wall Switch Occupancy Sensor Commercial Grade

Both Single and Dual Circuit Dual Technology Wall Switch Occupancy Sensors provide automatic control of loads by detecting motion and ambient light using Passive Infrared (PIR) and Ultrasonic technology.


UL924 Lighting Control Devices
UL924 Emergency Lighting Control Relay
UL924 Emergency Lighting Control Relay

The Emergency Lighting Control Relay (ERC) is designed to be mounted in the same location as the lighting being controlled, and provides emergency lighting to your switched loads when a power drop is detected. Its small size enables it to be installed in small enclosures above ceiling tiles, making installation quick and easy for new and retrofit applications.

UL924 Emergency Lighting Dimmer Control
UL924 Emergency Lighting Dimmer Control

Specifically designed with dimmable lights in mind, the Emergency Lighting Dimmer Control senses a voltage drop from a regular lighting circuit, and automatically turns lights ON to full brightness after transferring the load to the emergency source.

UL924 Emergency Lighting Control Relay (Panel Mount)
UL924 Emergency Lighting Control Relay (Panel Mount)

The Emergency Lighting Control Relay (Panel Mount) is a universally compatible device designed to provide emergency lighting to your switched loads when a power drop is detected.

C-Bus Occupancy Controller