Powerlink MVP
Powerlink MVP Intelligent lighting panels provide a simple, cost effective and energy code compliant way to meter and control branch circuits from a standard panelboard.
Powerlink MVP Intelligent lighting panels provide a simple, cost effective and energy code compliant way to meter and control branch circuits from a standard panelboard.
Powerlink MVP systems feature a powerful microprocessor based controllers to provide lighting control and power metering. The Powerlink EM system integrates the features of the PowerLogic Branch Circuit Power Meter (BCPM) with the Powerlink G3 system in one solution.
Downloads
Features
- Verify energy savings by circuit, zone, space, or complete lighting system
- Monitor performance to assure system is working as intended
- Review data for planning and subsequent energy savings opportunities
- Allocate cost according to actual energy used
- Measure occupancy and usage patterns
- Reports for planning and energy savings opportunities
- Alarm notifications when operation falls outside of defined parameters
- Embedded web server
- Stand-alone lighting control system, meets ASHRAE 90.1 and CA Title 24 requirements
- 16 hard-wired inputs available for connection to devices with physical dry-contacts
- 64 communication inputs available for network connection
- 16 independent time schedules, each can be configured into 24 distinct periods
- 7-day repeating clock, with changeable automatic daylight savings time
- Automatic sunrise/sunset tracking with offsets
- 32 special event periods
- 32 remote sources for sharing input status, time schedules, or zone status between controllers
- Full custom logic capabilities, including full Boolean functions and synchronization services
- RS-232 and RS-485
- Ethernet 10BaseT
- Serial communications using Modbus ASCII/RTU, BACnet MS/TP and DMX512 protocols
- Ethernet communications using Modbus TCP and BACnet/IP protocols
- Offer the widest dynamic monitoring range within its class
- Attain a granular vision of power and energy use to pinpoint areas for optimization or areas in need of additional capacity
Applications
- Commercial Buildings
- Government Buildings
- LEED Buildings
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.