G3 Remotely Operated Circuit Breakers for Emergency Lighting Circuits

Powerlink ECB-G3EL circuit breakers relieve much of the burden associated with designing daunting emergency lighting control systems.

Identifying the proper controls for a lighting system can be a daunting task. Cost, space considerations, energy codes, desired operation, and NEC code compliance must all be considered when specifying a system. Often, controls for emergency lighting systems are also required which further compounds the complexity of the control system.

Powerlink ECB-G3EL circuit breakers relieve much of the burden associated with designing such control systems. These UL listed circuit breakers provide a means to comply with the requirements of the National Electrical Code, 700.12(E). The circuit breaker contains both a remotely operated switched circuit for controlling the luminaires, and a manually operated unswitched circuit, which provides power to the unit emergency equipment’s charging and detection circuit. Both circuits are electrically tied to the same source via a single common bolt-on connection that receives its supply from the panelboard bus.

Both circuits of the ECB-G3EL breaker contain a thermal-magnetic trip mechanism that protects their associated conductors from overcurrent. The circuit breaker also provides a common trip function ensuring both circuits will open whenever a fault occurs on either circuit and a common handle tie to ensure that both circuits are manually switched together.

Features

  • With a 20A handle ratings,  these circuit breakers incorporate the same robust features as other Powerlink ECB-G3 breakers including:
  • Suitable for use on 208Y/120V or 480Y/277V systems
  • Interrupting Ratings: 65kA at 240Vac, 14kA at 480Y/277Vac
  • Maximum Series Connected Ratings: 200KA at 240Vac and 100kA at 480Y/277V
  • Rated Endurance On/Off/On cycles: 200,000 operations
  • Breaker status viewing window for both circuits
  • Auto/manual override selector for the remotely operated circuit
  • UL listed Switch Duty Rated (SWD) and High Intensity Discharge (HID) ratings
  • Lug wire size: (1) #12-8Al, #14-8Cu per circuit, 75°C conductors
  • No breaker pigtails or other externally mounted hardware

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Commercial Lighting Control Solutions 1200BR0903
Commercial One-Line Diagram 1200SM0601
Powerlink G3 Lighting Control Systems 1210BR0901
Powerlink Lighting Control Solutions Brochure 1210BR0401
Data Bulletins
Applying Lighting Control Systems That Meet New Electrical 1210DB0505
BACnet Paves the Way to Integration 1210DB0802
BACnet Protocol Implementation Conformance Statement 1210DB0801
Communications Wiring for PowerLink G3 Systems 1210DB0002
DMX512 Statement of Conformance or Use With POWERLINK NF1000G3, NF2000G3, and NF3000G3 Controllers 1210DB0501
Hospital Product Application Guide 4800SM0501
Lighting Control Safety Tips 1210DB0503
Lighting Control System Design and 1999 NEC 110-10 1210DB0504
Measurement and Verification: Monitoring Lighting Systems for Optimal Performance 1200DB1101
Typical Input Configurations for POWERLINK G3 Systems 1210DB0001
Using POWERLINK G3 Controllers in Pass Through Mode with ModBus TCP Ethernet Communications Protocol 1210DB0502
Water Wastewater Specification Guide 9510DB0702
drawings
2-Wire RS-485 Connection (Using a converter kit) 63249-600-01-A1
Typical Sensor (Wiring Diagram) 63249-600-03-A1
Handouts
Circuit Breakers for Emergency Lighting Circuits 1210HO0401
Communications Interfaces with Johnson Control for PowerLink G3 1210HO0201
Network Area Controller 1210HO0402
POWERLINK G3 Configuration Software 1210HO0101
Powerlink G3 Controller with Native BACnet Communication Protocol 1210HO0801
Powerlink G3 with DMX512 Protocol Support 1210HO0501
Powerlink Measurment and Verification Panelboard (MVP) 1210HO1001
POWERLINK Remote Mount Controllers 1210HO0403
Shedding New Light On Branch Circuit Applications 1210HO9901
Square D® Powerlink® Device Power Supply 1210HO0503
Instruction Bulletins
Control Bus Instruction Bulletin 63249-400-200
Controller Column-Width Cable Kit 63249-406-200
Controller Front Panel Serial Cable Kit 63249-405-01
Controller NF1000G3 Instruction Bulletin 63249-401-200
Controller NF1000G3N2 for Johnson Controls Instruction Bulletin 63249-401-206
Controller NF2000G3 and NF3000G3 Instruction Bulletin 63249-401-205
Controller NF500G3 Instruction Bulletin 63249-401-201
Controller Software PCS101 Version 5.5 63220-068-06
Daylight Saving Time Feature in Powerlink NF1000G3, NF2000G3, and NF3000G3 Level Controllers 63249-401-210
Firmware Upgrade Instructions for Controllers 63220-068-200
Fixed Barrier Kit Instruction Bulletin 63249-404-200
Lighting Control Software (LCS) Basic and Advanced Installation 63200-068-302
Modem Kit Installation 63249-407-201
NAC403 Network Area Controller Installation 10445
Power Supply Instruction Bulletin 63249-402-200
Powerlink G3 Controller NF3000G3C for use with Powerlink G3 Systems 63249-401-209
Powerlink RS232 to 485 Converter 63249-420-317
Remote Source Controller 63249-410-200
Slave Address Selector Accessory Instruction Bulletin 63249-403-200