Column Width Panelboards
Column-width panelboards are designed to fit into a standard size W, H, or I-beam support column in industrial plants.
- 240Vac maximum or 480Y/277Vac maximum
- Copper bus standard
- 225 Amp maximum main circuit breaker or main lugs
- 60 Amp maximum branch circuit breaker
- Suitable for use as service equipment when using main circuit breaker with 30 or 42 circuits
- Top or bottom feed interiors
- \Accepts plug-on or bolt-on branch circuit breakers
- Solid neutral located on same end as mains
Column-width Controller Cable
Required extension cable to connect the power supply to the controller when used in an NF column width panelboard.
Features
- 240Vac maximum or 480Y/277Vac maximum.
- Copper bus standard.
- 225 Amp maximum main circuit breaker or main lugs.
- 60 Amp maximum branch circuit breaker.
- Suitable for use as service equipment when using main circuit breaker with 30 or 42 circuits.
- Top or bottom feed interiors.
- Accepts plug-on or bolt-on branch circuit breakers.
- Solid neutral located on same end as mains.
Applications
- Commercial Buildings
- Residential Market
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.