Powerlink G3 Remote Source Controller

Powerlink remote source controllers expand the number of inputs that can be connected to a 2000 or 3000 level system.

The Powerlink remote source controller (RSC) provides high-speed Ethernet connectivity that links a wide variety of input devices to a 2000 or 3000 level Powerlink system.

Powerful Control Capability

  • Supports (16) 2-wire inputs, (8) 2-wire inputs with status output, or (8) 3-wire inputs.
  • Supports a wide variety of low-cost, easily replaceable input devices
  • Fully configurable from LCD display/keypad or via PCS software.
  • Specifically designed to operate in conjunction with 2000 and 3000 level controllers. Any RSC input can be set up to control any remotely operated circuit breaker connected to the system.
  • Assignable input timers, input synchronization, and programmable behavior according to specified time period.
  • Provides an additional (16) independent time schedules that can be configured to operate any circuit breaker or zone configured on the system.
  • On-board auxiliary 24 Vdc power supply powers external control devices.

Features

  • High Speed Connectivity
  • Ethernet communication eliminates bottlenecks typically associated with serial devices.
  • Uses existing LAN infrastructure to reduce input wiring cost.
  • Uses convenient radial feeds to independent input devices; this avoids pitfalls that are typically associated with daisy-chained network digital switches.
  • NEMA 1 enclosure with knockouts
  • Integral 120 V power supply
  • UL listed 916 Energy Management Equipment

Applications

  • Commercial Buildings
  • Residential Market
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Commercial Lighting Control Solutions 1200BR0903
Commercial One-Line Diagram 1200SM0601
Powerlink G3 Lighting Control Systems 1210BR0901
Powerlink Lighting Control Solutions Brochure 1210BR0401
Data Bulletins
Applying Lighting Control Systems That Meet New Electrical 1210DB0505
BACnet Paves the Way to Integration 1210DB0802
BACnet Protocol Implementation Conformance Statement 1210DB0801
Communications Wiring for PowerLink G3 Systems 1210DB0002
DMX512 Statement of Conformance or Use With POWERLINK NF1000G3, NF2000G3, and NF3000G3 Controllers 1210DB0501
Hospital Product Application Guide 4800SM0501
Lighting Control Safety Tips 1210DB0503
Lighting Control System Design and 1999 NEC 110-10 1210DB0504
Measurement and Verification: Monitoring Lighting Systems for Optimal Performance 1200DB1101
Typical Input Configurations for POWERLINK G3 Systems 1210DB0001
Using POWERLINK G3 Controllers in Pass Through Mode with ModBus TCP Ethernet Communications Protocol 1210DB0502
Water Wastewater Specification Guide 9510DB0702
drawings
2-Wire RS-485 Connection (Using a converter kit) 63249-600-01-A1
Typical Sensor (Wiring Diagram) 63249-600-03-A1
Handouts
Circuit Breakers for Emergency Lighting Circuits 1210HO0401
Communications Interfaces with Johnson Control for PowerLink G3 1210HO0201
Network Area Controller 1210HO0402
POWERLINK G3 Configuration Software 1210HO0101
Powerlink G3 Controller with Native BACnet Communication Protocol 1210HO0801
Powerlink G3 with DMX512 Protocol Support 1210HO0501
Powerlink Measurment and Verification Panelboard (MVP) 1210HO1001
POWERLINK Remote Mount Controllers 1210HO0403
Shedding New Light On Branch Circuit Applications 1210HO9901
Square D® Powerlink® Device Power Supply 1210HO0503
Instruction Bulletins
Control Bus Instruction Bulletin 63249-400-200
Controller Column-Width Cable Kit 63249-406-200
Controller Front Panel Serial Cable Kit 63249-405-01
Controller NF1000G3 Instruction Bulletin 63249-401-200
Controller NF1000G3N2 for Johnson Controls Instruction Bulletin 63249-401-206
Controller NF2000G3 and NF3000G3 Instruction Bulletin 63249-401-205
Controller NF500G3 Instruction Bulletin 63249-401-201
Controller Software PCS101 Version 5.5 63220-068-06
Daylight Saving Time Feature in Powerlink NF1000G3, NF2000G3, and NF3000G3 Level Controllers 63249-401-210
Firmware Upgrade Instructions for Controllers 63220-068-200
Fixed Barrier Kit Instruction Bulletin 63249-404-200
Lighting Control Software (LCS) Basic and Advanced Installation 63200-068-302
Modem Kit Installation 63249-407-201
NAC403 Network Area Controller Installation 10445
Power Supply Instruction Bulletin 63249-402-200
Powerlink G3 Controller NF3000G3C for use with Powerlink G3 Systems 63249-401-209
Powerlink RS232 to 485 Converter 63249-420-317
Remote Source Controller 63249-410-200
Slave Address Selector Accessory Instruction Bulletin 63249-403-200