G3 Components
- Powerlink Cables, Modems and Converters
-
Custom Barrier Kit, Modem Kit, RS-485/RS-232 Converter Kit, Subnet Cable.
Read More
- Powerlink Device Power Supply
-
The Powerlink® Device Power Supply distributes power on a C-Bus™ network. Placed at critical points on the network, device power supplies provide the current necessary for operating a variety of passive C-Bus devices.
Read More
- Powerlink Device Router
-
Powerlink Device Routers allows the exchange of data between a Powerlink NF3000G3C controller and C-Bus™ devices.
Read More
- Powerlink G3 Remote Mount Controllers
-
Remote Mount Controllers mount externally to the panelboard freeing up valuable circuit spaces in retrofit applications.
Read More
- Powerlink G3 Remote Mounting Adapter
-
The remote mounting adapter provides an external mounting plate for Powerlink G3 Controllers in custom cabinets.
Read More
- Powerlink G3 Remote Source Controller
-
Powerlink remote source controllers expand the number of inputs that can be connected to a 2000 or 3000 level system.
Read More
- Powerlink Network Area Controller
-
Network Area Controllers are designed to augment the features of a 3000 level system to include custom graphics, global scheduling, energy tracking, and third party support.
Read More
- Powerlink G3 Power Supply
-
The Powerlink G3 Power Supply provides power to operate the controller, control buses, and remotely operated circuit breakers.
Read More
- Powerlink G3 Control Bus
-
Powerlink G3 Control Buses provide the interface between the system controller and remotely operated circuit breakers.
Read More
- Powerlink Slave Address Selector
-
The slave address selector is required for each slave panel connected to a subnet.
Read More
