Powerlink Lighting Control Systems
- 500 Level System
-
- 500 Level G3 Controller
Basic control for low-voltage switching applications. Ideal for use in facilities where time-of-day control is being managed from a time clock or centralized building management system.
- 1000 Level System
-
- 1000 Level G3 Controller
Simple complete control for for smaller facilities. Fully meets ASHRAE 90.1 requirements for scheduled control systems.
- 2000 Level System
-
- 2000 Level G3 Controller
Fast Ethernet-based control for managing a large lighting system.
- 3000 Level System
-
- 3000 Level G3 Controller
Web-enabled control for controlling and managing the cost of the lighting system.
- 3000C Level System
-
- 3000C Level G3 Controller
The Powerlink® NF3000G3C Controller extends the functionality of the Powerlink G3 system so that it can communicate with C-Bus™ devices.
- Powerlink MVP
-
- Powerlink MVP
Powerlink MVP Intelligent lighting panels provide a simple, cost effective and energy code compliant way to meter and control branch circuits from a standard panelboard.
- G3 Remotely Operated Circuit Breakers
-
- G3 Remotely Operated Circuit Breakers
PowerLink G3 Remotely Operated Circuit Breakers provide remote ON/OFF operation of branch circuit loads eliminating the need externally mounted relays.
-
- G3 Remotely Operated Circuit Breakers for Emergency Lighting Circuits
Powerlink ECB-G3EL circuit breakers relieve much of the burden associated with designing daunting emergency lighting control systems.
- G3 Panelboard Options
-
- NF Panelboard
NF lighting and power distribution panelboards offer a wide selection of circuit breakers, accessories, and ready-to-install kits, as well as 200% rated neutrals for non-linear loads.
-
- Modular Panelboard System
Innovative electrical packaging solutions can reduce installation time and reduce material costs.
-
- Column Width Panelboards
Column-width panelboards are designed to fit into a standard size W, H, or I-beam support column in industrial plants.
- G3 Components
-
- Powerlink Cables, Modems and Converters
Custom Barrier Kit, Modem Kit, RS-485/RS-232 Converter Kit, Subnet Cable.
-
- Powerlink Device Power Supply
The Powerlink® Device Power Supply distributes power on a C-Bus™ network. Placed at critical points on the network, device power supplies provide the current necessary for operating a variety of passive C-Bus devices.
-
- Powerlink Device Router
Powerlink Device Routers allows the exchange of data between a Powerlink NF3000G3C controller and C-Bus™ devices.
-
- Powerlink G3 Remote Mount Controllers
Remote Mount Controllers mount externally to the panelboard freeing up valuable circuit spaces in retrofit applications.
-
- Powerlink G3 Remote Mounting Adapter
The remote mounting adapter provides an external mounting plate for Powerlink G3 Controllers in custom cabinets.
-
- Powerlink G3 Remote Source Controller
Powerlink remote source controllers expand the number of inputs that can be connected to a 2000 or 3000 level system.
-
- Powerlink Network Area Controller
Network Area Controllers are designed to augment the features of a 3000 level system to include custom graphics, global scheduling, energy tracking, and third party support.
-
- Powerlink G3 Power Supply
The Powerlink G3 Power Supply provides power to operate the controller, control buses, and remotely operated circuit breakers.
-
- Powerlink G3 Control Bus
Powerlink G3 Control Buses provide the interface between the system controller and remotely operated circuit breakers.
-
- Powerlink Slave Address Selector
The slave address selector is required for each slave panel connected to a subnet.