C-Bus™ Color Touch Screen

The C-Bus™ Color Touch Screen is a beautiful unified panel for controlling lighting systems and accessories with the touch of a finger.

Similar to technologies used in commercial and retail environments, C-Bus™ Color Touch Screen activates pre-set lighting scenes or individual lights manually via a screen tap or on an automated schedule. Some lighting control touch screens can also control other systems used within the home or office such as security, audio, lawn irrigation and temperature. The Touch Screen is commonly the central control center for the system, and mounted within the kitchen, master bedroom or other central location.

The C-Bus Color Touch Screen is a unified panel for controlling lighting systems and accessories with the touch of a finger.

The touch screen's sophisticated appearance reflects the underlying craftsmanship of its design. Among its many capabilities, this powerful PC-based system supports graphical depiction of area plans, monitoring of various C-Bus connected loads, scheduling of lighting and other loads, finger-tip control of preset scenes, and operation from the touch screen or by remote controller.

Related Documents

Multi-Functional Capabilities

  • Configurable controls include scenes, schedules, irrigation, state changes, and graphic animation
  • Customization tools include project themes and a full set of customizable graphics, such as buttons, sliders, and images
  • Audio tools support use of custom WAV files for audible feedback and voice prompts
  • Internal amplified speaker has volume control and external speaker terminal
  • Built-in RJ-45 Ethernet and C-Bus network, RS-232, and USB terminals
  • Infrared receiver for remote control and infrared input for accessories
  • Controls can be password protected at multiple levels

Functional Aesthetics

  • 6.4 inch high-resolution (640 x 480) color LCD panel
  • Light sensor for automatic backlight control
  • Flush wall-mount design C
  • over plates available in Neo and Saturn styles
  • Five color schemes available, complementing any decor

Distributed Intelligence

Compatible with the Powerlink® G3 3000C controller and all C-Bus components, including keypads, sensors, and dimmers

Easily configured by using the C-Bus PICED software program on a personal computer connected to the C-Bus network