C-Bus™ Programmable 4 Zone Thermostat
C-Bus™ Programmable 4 Zone Thermostats are used to regulate the air temperature of up to four separate zones (plus an unswitched zone) by controlling heating/ventilation/air conditioning (HVAC) equipment. The unit can schedule up to four set points during a day, and unique schedules can be programmed for each day of the week. The unit monitors the air temperature using its internal temperature sensor or optionally via an external C-Bus temperature sensor.
C-Bus™ Programmable 4 Zone Thermostats are used to regulate the air temperature of zones by controlling heating-ventilation-air conditioning (HVAC) equipment. The air temperature is monitored by the unit’s temperature sensor.
The Thermostats may operate as stand alone devices, or be controlled via other C-Bus devices such as wall switches or touch screens. Units can schedule up to four set points during a day, and unique schedules can be programmed for each day of the week.
The Units include setback mode, (saves power by using a wider acceptable temperature range within which heating or cooling is not performed), and temperature guard, (ensures the temperature is maintained within a specified temperature range).
Related Documents
Key Features
- Easy to read, large LCD display
- Controlled by keypads and other devices on the C-Bus network
- Available in black, white and stainless steel cover plates
- Setback mode
- Temperature guard mode
- Internal Timer
- Daily schedule set points (programmable model)
- Display temperature in Celsius or Fahrenheit
- RWG interface (relay models only)
Distributed Intelligence
Compatible with all C-Bus devices and the Powerlink® NF3000G3C controller
Easily configured by using the C-Bus Toolkit software program
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| Clipsal Thermostats | 1250HO0803 |
Instruction Bulletins |
|
| Basic Single Zone Thermostat - Installation Instructions | 63249-420-294 |
| Basic Single Zone Thermostat - User Guide | 63249-420-295 |
| Programmable Four Zone Thermostat - Installation Instructions | 63249-420-296 |
| Programmable Four Zone Thermostat - User Guide | 63249-420-297 |
