C-Bus™ Telephone Interface Unit
The C-Bus Telephone Interface Unit offers a dial-in and dial-out capability for control of a C-Bus system.
The C-Bus™ Telephone Interface Unit offers a dial-in and dial-out capability for control of a C-Bus system. Remote location override, monitoring, diagnostics and configuration of a C-Bus system is possible with this unit. It also includes an audio output, so that C-Bus events can be audibly announced.
Related Documents
Key Features
- Remote location override
- Audio Out
- Voice prompts and confirmation
- Password protected
- 32 supported devices
- Automatic dial out on preset conditions
- Local or remote site access to C-Bus system
- RS-232 connection (Includes a RS232 cable (DB9F to DB9M) and 3 rubber mounting pads)
- Distributed Intelligence
- Compatible with all Clipsal devices and Powerlink® NF3000G3C controller
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus DIN-Mounted Power Supply | 1250HO0504 |
| C-Bus Ethernet Network Interface Unit | 1250HO0702 |
| C-Bus Pascal Automation Controller | 1250HO0701 |
| C-Bus PC Interface | 1250HO0503 |
| C-Bus Telephone Interface Unit | 1250HO0709 |
Instruction Bulletins |
|
| C-Bus Ethernet Network Interface | 63249-420-221 |
| C-Bus Network Analyzer | 63249-420-234 |
| C-Bus to DMX One Way Gateway | 63249-420-350 |
| Clipsal USB PC Interface | 63249-420-319 |
| Device Router Cable Installation | 63249-420-216 |
| DIN Mounted Network Bridge | 63249-420-212 |
| DIN Rail Mounted Power Supply | 63249-420-204 |
| Pascal Automation Controller | 63249-420-258 |
| PC Interface | 63249-420-205 |
| Telephone Interface | 63249-420-259 |
