C-Bus™ Power Supply
C-Bus™ Power Supply is specifically designed to operate with the C-Bus network as a power source for passive C-Bus devices.
C-Bus™ Power Supply is specifically designed to operate with the C-Bus network as a power source for passive C-Bus devices.
The power supply mounts to a DIN rail and connects to the C-Bus network through built-in RJ-45 connectors.
These devices are listed as Class 2 power supplies and listed for parallel operation. Up to five power supplies can be connected to a single C-Bus network.
Related Documents
Key Features
- Available in 120 and 277 V AC models
- Compensates for line voltage and frequency variations, so there is constant output
- Sources up to 350 mA to the C-Bus network
- UL listed to operate in parallel with other C-Bus power supplies, up to five on a single C-Bus network
- Incorporates short circuit and reverse polarity protection
- Indicates the line voltage status with a Unit LED
- Indicates the network status, including the network power and the presence of the C-Bus clock, with a C-Bus LED
- Standard built-in C-Bus network connectors: (2) RJ-45
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus DIN-Mounted Power Supply | 1250HO0504 |
| C-Bus Ethernet Network Interface Unit | 1250HO0702 |
| C-Bus Pascal Automation Controller | 1250HO0701 |
| C-Bus PC Interface | 1250HO0503 |
| C-Bus Telephone Interface Unit | 1250HO0709 |
Instruction Bulletins |
|
| C-Bus Ethernet Network Interface | 63249-420-221 |
| C-Bus Network Analyzer | 63249-420-234 |
| C-Bus to DMX One Way Gateway | 63249-420-350 |
| Clipsal USB PC Interface | 63249-420-319 |
| Device Router Cable Installation | 63249-420-216 |
| DIN Mounted Network Bridge | 63249-420-212 |
| DIN Rail Mounted Power Supply | 63249-420-204 |
| Pascal Automation Controller | 63249-420-258 |
| PC Interface | 63249-420-205 |
| Telephone Interface | 63249-420-259 |
