C-Bus™ Pascal Automation Controller
C-Bus™ Pascal Automation Controller (PAC) provides extended conditional and real-time event programming to C-Bus systems.
C-Bus™ Pascal Automation Controller (PAC) provides extended conditional and real-time event programming to C-Bus systems. The PAC supports a full range of programming commands including conditional logic, flow control, variables and scheduling.
Systems integrators will appreciate the built-in scheduling tools, scene tools, and wizards for creating basic logic programs. Full programming capabilities can be achieved utilizing the freeform script editor based off the pascal programming language.
The PAC directly connects to a wired C-Bus system. Programs are downloaded from a personal computer through a USB connection.
Related Documents
Key Features
- Connects directly to C-Bus network
- Powered from the C-Bus network
- USB port for connection to personal computer
- (2) RS232 ports for third party device control
- Real time, astronomical and C-Bus system clock included with 24 hour internal capacitor backup and external 12 V DC battery terminals
- Programming capabilities including:
- Conditional logic (if, then, and, or, not, etc.);
- Flow Control (for, repeat, while)
- Variables (integer, real, Boolean, character, string)
- Control and monitoring of group addresses
- Control and monitoring of scenes
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus DIN-Mounted Power Supply | 1250HO0504 |
| C-Bus Ethernet Network Interface Unit | 1250HO0702 |
| C-Bus Pascal Automation Controller | 1250HO0701 |
| C-Bus PC Interface | 1250HO0503 |
| C-Bus Telephone Interface Unit | 1250HO0709 |
Instruction Bulletins |
|
| C-Bus Ethernet Network Interface | 63249-420-221 |
| C-Bus Network Analyzer | 63249-420-234 |
| C-Bus to DMX One Way Gateway | 63249-420-350 |
| Clipsal USB PC Interface | 63249-420-319 |
| Device Router Cable Installation | 63249-420-216 |
| DIN Mounted Network Bridge | 63249-420-212 |
| DIN Rail Mounted Power Supply | 63249-420-204 |
| Pascal Automation Controller | 63249-420-258 |
| PC Interface | 63249-420-205 |
| Telephone Interface | 63249-420-259 |
