C-Bus™ Network Bridge
C-Bus™ DIN Rail Network Bridge provides a communication channel between C-Bus units on separate networks, expanding the number of units that can be configured, controlled, and monitored from a single point.
The C-Bus™ DIN Rail Network Bridge provides a communication channel between C-Bus units on separate networks, expanding the number of units that can be configured, controlled, and monitored from a single point.
Related Documents
Key Features
- Increases maximum transmission distances by acting as a repeater station for data transmission
- Expands the total number of C-Bus devices that can operate on the system by isolating devices to individual networks
- Indicates each network’s status voltage level
- Uses a single C-Bus twisted pair cable to receive data and power
- Stores operating status in non-volatile memory for recovery from a power failure
- Uses built-in connectors to connect to a C-Bus network
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus DIN-Mounted Power Supply | 1250HO0504 |
| C-Bus Ethernet Network Interface Unit | 1250HO0702 |
| C-Bus Pascal Automation Controller | 1250HO0701 |
| C-Bus PC Interface | 1250HO0503 |
| C-Bus Telephone Interface Unit | 1250HO0709 |
Instruction Bulletins |
|
| C-Bus Ethernet Network Interface | 63249-420-221 |
| C-Bus Network Analyzer | 63249-420-234 |
| C-Bus to DMX One Way Gateway | 63249-420-350 |
| Clipsal USB PC Interface | 63249-420-319 |
| Device Router Cable Installation | 63249-420-216 |
| DIN Mounted Network Bridge | 63249-420-212 |
| DIN Rail Mounted Power Supply | 63249-420-204 |
| Pascal Automation Controller | 63249-420-258 |
| PC Interface | 63249-420-205 |
| Telephone Interface | 63249-420-259 |
