C-Bus™ Ethernet Network Interface
C-Bus™ Ethernet Network Interface unit is a C-Bus system device designed to provide an isolated communications path between an Ethernet 10Base-T Network and a C-Bus Network.
C-Bus™ Ethernet Network Interface unit is a C-Bus system device designed to provide an isolated communications path between an Ethernet 10Base-T Network and a C-Bus Network. This allows high-speed control and monitoring of a C-Bus installation via the TCP/IP protocols used in computer networks and by the Internet.
The C-Bus Ethernet Network Interface unit provides a nearly instantaneous connection to a C-Bus network allowing multiple systems to be commanded together over a local or wide area network. System integrators and installers will also benefit from having remote access to the system. With the C-Bus Ethernet Network Interface unit, access to the network can be as close as the nearest Ethernet connection. For ease of installation the Ethernet Network Interface unit is DIN rail mounted. Power supply included, 120V IN; 12V OUT.
Related Documents
Key Features
- Remote access to C-Bus systems
- Bridge multiple C-Bus networks together over LAN or WAN
- Fully supports all C-Bus commands
- Small size, mounts in standard DIN enclosure (4M wide)
- Includes 12V DC power supply
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus DIN-Mounted Power Supply | 1250HO0504 |
| C-Bus Ethernet Network Interface Unit | 1250HO0702 |
| C-Bus Pascal Automation Controller | 1250HO0701 |
| C-Bus PC Interface | 1250HO0503 |
| C-Bus Telephone Interface Unit | 1250HO0709 |
Instruction Bulletins |
|
| C-Bus Ethernet Network Interface | 63249-420-221 |
| C-Bus Network Analyzer | 63249-420-234 |
| C-Bus to DMX One Way Gateway | 63249-420-350 |
| Clipsal USB PC Interface | 63249-420-319 |
| Device Router Cable Installation | 63249-420-216 |
| DIN Mounted Network Bridge | 63249-420-212 |
| DIN Rail Mounted Power Supply | 63249-420-204 |
| Pascal Automation Controller | 63249-420-258 |
| PC Interface | 63249-420-205 |
| Telephone Interface | 63249-420-259 |
