Outdoor Light Level Sensor
The C-Bus™ Outdoor Light Level Sensor measures ambient light levels and automatically issues ON/OFF or ramp commands over a C-Bus™ network to maintain outdoor lighting levels.
The C-Bus™ Outdoor Light Level Sensor measures ambient light levels and automatically issues ON/OFF or ramp commands over a C-Bus™ network to maintain outdoor lighting levels. Primarily designed for outdoor use, this light-level sensor is also suitable for indoor settings in which a weather-resistant casing is desirable.
Related Documents
Features
- Outdoor use, wall- and ceiling-mounted low-profile unit
- Can maintain a constant illumination level of 5–150 footcandles
- Control of up to two C-Bus group addresses
- Receives data and power over a C-Bus network, so the sensors do not require power packs or line-voltage connections\
- 180° field of view
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Indoor PIR Occupancy Sensor | 1250HO0515 |
| C-Bus Light Level Sensor | 1250HO0512 |
| C-Bus Outdoor PIR Sensor | 1250HO0514 |
| C-Bus PIR Occupancy Sensor | 1250HO0513 |
| Square D® Clipsal® 360 Degree Multi Sensor | 1250HO0516 |
Instruction Bulletins |
|
| 110 Degree Outdoor PIR Motion Sensor | 63249-420-232 |
| 180 Degree Indoor Light-Level Sensor | 63249-420-230 |
| 360 Degree Indoor PIR Sensors | 63249-420-220 |
| 90 Degree Indoor PIR Occupancy Sensor | 63249-420-233 |
| Outdoor Light-Level Sensor | 63249-420-231 |
| Remote Digital Temperature Sensor | 63249-420-324 |