90 Degree Indoor PIR Occupancy Sensor
C-Bus™ 90 Degree Indoor PIR Occupancy Sensor provides reliable thermal-radiation-based control of lighting and other C-Bus output devices.
The C-Bus™ Indoor PIR Occupancy Sensor provides reliable thermal-radiation-based control of lighting and other C-Bus™ output devices.
Suitable for wall or ceiling mounting, this sensor offers a continuous detection field of 400 square feet and a 90 degree field of view. The entire detection field has uniform sensitivity and no dead zones, making it an ideal lighting-control solution for offices, corridors, and conference rooms.
Configuration options include an adjustable light-level sensor that can be set to automatically turn off lights when ambient light levels are sufficient or turn on lights when ambient light levels are insufficient.
Related Documents
Key Features
- Indoor use, wall or ceiling-mounted unit with a 90° field of view and a detection area of 400 square feet
- LED can be configured to indicate motion detection
- Light-level sensor has Sunrise/Sunset settings, clock overrides, and adjustable sensitivity ranging from 0.1 foot candle to full sunlight
- Advanced circuitry to help prevent false triggering, including electrostatic and electromagnetic shields, dual element detectors, pyroelectric ceramic sensors, and an optical band pass filter
- Controls up to four C-Bus group addresses that can be individually scheduled
- Non-volatile memory stores operating status for recovery from a power outage
- Receives data and power over a network, so the sensor does not require power packs or line voltage connections
Distributed Intelligence
Compatible with all Clipsal devices and the Square D® Powerlink® NF3000G3C controller
Easily configured by using Learn Mode or the C-Bus™ Toolkit Software and a personal computer connected to the C-Bus network
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Indoor PIR Occupancy Sensor | 1250HO0515 |
| C-Bus Light Level Sensor | 1250HO0512 |
| C-Bus Outdoor PIR Sensor | 1250HO0514 |
| C-Bus PIR Occupancy Sensor | 1250HO0513 |
| Square D® Clipsal® 360 Degree Multi Sensor | 1250HO0516 |
Instruction Bulletins |
|
| 110 Degree Outdoor PIR Motion Sensor | 63249-420-232 |
| 180 Degree Indoor Light-Level Sensor | 63249-420-230 |
| 360 Degree Indoor PIR Sensors | 63249-420-220 |
| 90 Degree Indoor PIR Occupancy Sensor | 63249-420-233 |
| Outdoor Light-Level Sensor | 63249-420-231 |
| Remote Digital Temperature Sensor | 63249-420-324 |
