360 Degree PIR Multi Sensor
C-Bus™ 360 Degree PIR Multi-Sensor combines a passive infrared receiver (PIR) for occupancy sensing, a light-level sensor, and an infrared remote receiver into a small, highly versatile unit.
C-Bus™ 360 Degree PIR Multi Sensor combines a passive infrared receiver (PIR) for occupancy sensing, a light-level sensor, and an infrared remote receiver into a small, highly versatile unit. The multi-sensor's 2.8 inch face diameter makes it unobtrusive and ideally suited for flush mounting on the ceiling.
Configuration options for the occupancy sensor include adjustable time delays for automatic shut-off following a preset time period without detected motion and an adjustable light-level sensor to turn on lights automatically when ambient light levels are low or turn off lights when ambient light levels are sufficient. The built-in IR receiver accepts commands from an optional handheld remote controller, making the sensor ideal for classrooms and conference room areas.
Related Documents
Key Features
- 360° detection pattern, indoor use
- Effective detection area of occupancy sensor is more than 800 square feet when unit is mounted 8 feet above the floor. Effective IR coverage is 800 square feet.
- Dual element detectors minimize false triggering
- LEDs indicate movement detection and status of the IR receiver, the occupancy sensor, and the light-level sensor
- Can control up to eight C-Bus scenes or directly control up to eight C-Bus group addresses that can be individually scheduled
- Adjustable light-level sensor has Sunrise/Sunset and clock overrides
- Attractive, low profile unit can be flush mounted on ceiling or suspended from wall tiles where it is unobtrusive, with a face diameter of only 2.8 inches
- Optional handheld remote controller
- Non-volatile memory stores operating status for recovery from a power outage
- Receives data and power over a network, so the sensor does not require power packs or line voltage connections
Distributed Intelligence
Compatible with all Clipsal devices and the Square D® Powerlink® NF3000G3C controller
Easily configured by using Learn Mode or the C-Bus™ Toolkit Software and a personal computer connected to the C-Bus network
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Indoor PIR Occupancy Sensor | 1250HO0515 |
| C-Bus Light Level Sensor | 1250HO0512 |
| C-Bus Outdoor PIR Sensor | 1250HO0514 |
| C-Bus PIR Occupancy Sensor | 1250HO0513 |
| Square D® Clipsal® 360 Degree Multi Sensor | 1250HO0516 |
Instruction Bulletins |
|
| 110 Degree Outdoor PIR Motion Sensor | 63249-420-232 |
| 180 Degree Indoor Light-Level Sensor | 63249-420-230 |
| 360 Degree Indoor PIR Sensors | 63249-420-220 |
| 90 Degree Indoor PIR Occupancy Sensor | 63249-420-233 |
| Outdoor Light-Level Sensor | 63249-420-231 |
| Remote Digital Temperature Sensor | 63249-420-324 |
