180 Degree Indoor Light Level Sensor
C-Bus™ 180 Degree Indoor Light Level Sensor is an input unit that measures ambient light levels and automatically issues ON, OFF, or ramp commands over a C-Bus network.
The C-Bus™ 180 Degree Indoor Light Level Sensor is an input unit that measures ambient light levels and automatically issues ON, OFF, or ramp commands over a C-Bus network. The light-level sensor can control relays, dimmers, or Powerlink breakers, changing their status according to pre-set ambient lighting levels.
The C-Bus light level sensor has a dynamic range between 5-150 footcandles, and compensates for noise and rapid light intensity fluctuations by using filtering and hysteresis.
The light-level sensor can control up to two C-Bus group addresses: one address controls the switching ON/OFF of a lamp circuit according to the amount of ambient light, while the other is used to continuously regulate the light-level output of any number of lamps.
Related Documents
Key Features
- Can maintain constant illumination levels of 5-150 footcandles
- Controls up to two C-Bus group addresses, one set for ON/OFF operations and one set for ramping operations
- 180° field of view
- Can be enabled or disabled over the C-Bus network
- Stores operating status in non-volatile memory for recovery from a power failure
- Receives data and power over a single C-Bus twisted pair cable
- Verifies status of input and output devices on same C-Bus application address, updating input status if necessary
- LED can be configured to indicate current status of any C-Bus group address Attractive, wall-mounted, low-profile unit
Distributed Intelligence
Compatible with all C-Bus devices and the Powerlink® NF3000G3C controller
Easily configured by using the C-Bus™ Toolkit Software and a personal computer connected to the C-Bus network
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Indoor PIR Occupancy Sensor | 1250HO0515 |
| C-Bus Light Level Sensor | 1250HO0512 |
| C-Bus Outdoor PIR Sensor | 1250HO0514 |
| C-Bus PIR Occupancy Sensor | 1250HO0513 |
| Square D® Clipsal® 360 Degree Multi Sensor | 1250HO0516 |
Instruction Bulletins |
|
| 110 Degree Outdoor PIR Motion Sensor | 63249-420-232 |
| 180 Degree Indoor Light-Level Sensor | 63249-420-230 |
| 360 Degree Indoor PIR Sensors | 63249-420-220 |
| 90 Degree Indoor PIR Occupancy Sensor | 63249-420-233 |
| Outdoor Light-Level Sensor | 63249-420-231 |
| Remote Digital Temperature Sensor | 63249-420-324 |
