Universal Remote Control
Universal Remote is a digital universal remote control that is easy to use, allowing control to electronic devices that are equipped with an infrared remote.
The C-Bus™ Universal Remote is a digital universal remote control that is easy to use, allowing control to electronic devices that are equipped with an infrared remote.
The Universal Remote can control up to 16 devices, including C-Bus™ devices, DVDs, TVs, VCRs and satellite receivers. The remote is easy to configure by using the "learning eye" feature that learns infrared codes from existing remote controls. In addition, the advanced macro function allows the recording of a chain of up to 60 commands with the single touch of a button.
Related Documents
Key Features
- Large touch screen display with LED backlight
- Macro function (up to 60 commands per macro)
- Learns infrared codes from existing remote controls
- User programmable buttons for each device Pre-programmed manufacturer’s codes
- An optional PC interface for connection to a personal computer
- Timer to automate functions (i.e. record movies, turn on music)
- Quick channel buttons
- Favorite channels grouping
- Built in motion detector
- System set-up transmission
- Sleep mode
For a complete listing of documentation for this product, please consult the Technical Library.
Handouts |
|
| C-Bus Aux Input Unit | 1250HO0604 |
| C-Bus Bus Coupler | 1250HO0603 |
| C-Bus General Input Unit | 1250HO0602 |
| C-Bus Universal Remote | 1250HO0703 |
Instruction Bulletins |
|
| Bus Couplers | 63249-420-236 |
| C-Bus Wired Learn Mode Quick Start Guide | 63249-420-286 |
| DIN-Rail Four-Channel Auxiliary Input Unit | 63249-420-229 |
| Din-Rail Four-Channel General Input Unit | 63249-420-228 |
| Four- and Eight-Button IR Remote Controllers | 63249-420-240 |
| Universal Remote Controller Quick Start Guide | 63249-420-270 |
| Universal Remote Controller User Guide | 63249-420-241 |